Advanced Searches

New Micro IDC
Plug on
.050” (1,27mm)
Pitch

From Samtec

Samtec has released its new double row micro IDC plug (FFMD Series) with terminals on .050” x .050” (1,27mm x 1,27mm). Common lead counts from 5 to 25 positions per row are available with a 7 day delivery for quantities up to 100 assemblies.

This low profile system measures only 5mm (.200”) in height fully assembled and is suitable for through-hole PCB mounting or mating with standard profile (SFMC Series) or low profile (FLE Series) Samtec sockets. The assembly is available terminated on one side, both sides or “transfer end” with a plug on one end and a Samtec micro IDC socket terminated on the other end. The socket is also only 5mm (.200”) in height fully assembled and features Samtec’s four-finger Beryllium Copper TigerIDC™ contact. Notch polarization is standard on the socket assembly.

A number of standard options are available within the delivery window including reverse wiring and daisy chains with a variety of configurations


Back to New Products Menu