Advanced Searches

Large Variety of One-Piece Interface Solutions
Offered by Samtec

Samtec one-piece interfaces provide low cost board stacking by reducing the number of components required to be purchased and processed. One-piece interfaces are ideal for high shock/vibration applications due to their robust design with threaded inserts to mount the connectors to the boards. They can also improve quality over elastomeric systems and pin-and-socket systems due to their more reliable connections and the elimination of bent pins.

Dual row interfaces (FSI Series) on 1mm (.0394”) pitch provide a range of board spacings from 3mm (.118”), 6mm (.236”) and 10mm (.394”) between boards with up to 40 pins per row. For ultra low profile applications on 1mm (0394”) pitch, .025” (.635mm) and .050” (1,27mm) board spacings (SEL Series) and 1,65mm (.065”) board spacings (SEI Series) are available with up to 30 contacts in a single row.

On .100” (2,54mm) pitch, systems include Smart Card interfaces (SCC Series) and one-piece Power interfaces (OPP Series) for speciality applications. For traditional strip style interfaces on .100” (2,54mm) pitch (SIB Series), a .150” (3,81mm) profile and up to 30 contacts is available.


Back to New Products Menu