MiniMate® (MMSD Series) with wire gauges from 20 to 30 AWG and PowerMate (IPBD Series) with wire gauges from 16 to 24 AWG are now available as standard cable assemblies from Samtec. MiniMate® cable and connectors are rated at up to 6 amps at 20°C, while PowerMate cables and connectors are rated at up to 12 amps at 20°C.
Standard assemblies can be specified from the catalog for any cable length with a variety of pin counts and termination orientations. Also available are mating PCB-mount connector shells and contacts as components for customer assembly.
A full range of assembly tooling is also available from Samtec. Hand tools (CAT-HT) are ideal for low volume, pre-production, and repair applications, while bench-top terminating units (CAT-3000 Series) and mini applicators (CAT-MA Series) allow quick change and semi-automated terminating with press capacities up to 3000 pounds.
Back to New Products Menu