New PowerStrip from Samtec Combines High Current Carrying Capacity with Signal Routing Options
Samtec has expanded its new high power-to-board interconnect system on (6,35mm) .250’ pitch (PES/PET Series) with signal pins on .100” (2,54mm) pitch (PESC/PETC Series). PowerStrip interconnects are rated for applications up to 28 amps at 80o C and have up to eight blade style contacts. Forty signal pins are standard and can handle up to 3 amps of current at 80°C.
Powerstrips are available for parallel board spacings of 19mm, and for perpendicular and coplanar board interface applications. These polarized through-hole connectors can be used for rugged applications, and right-angle versions have screw-down features for added ruggedness. Samtec power connectors are RoHS complaint and suitable for lead-free processing.
Samtec has a broad line of power and combination power/signal interfaces for board-to-board and wire-to-board applications.
Back to New Products Menu