Service Center Login
Catalog
  |   Prints   |   Search   |   Samples   |   Price & Delivery   |   Buy Now   |   Media   |   Call Back
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
Standard Products

Mating Orientation Flexibility with Samtec’s New Hinged PowerStrip™

Samtec has expanded its rugged PowerStrip™ High Power Interconnect family with a hinged version of its 25 Amp PowerStrip™/25 system.  The FMPS/FMPT Series are ideal for applications that call for blind mating or where PCB real estate is tight.

The hinged PowerStrip™/25 Socket Terminal system (FMPS/FMPT Series) is a unique system that allows for 90° or horizontal (planar) board-to-board interfaces and a 90° mating radius.  The flexibility of this design allows the connectors to be mated at an angle convenient for production and then rotated to the final, permanent required orientation.  It is available with up to 8 power pins on .200” (5,08mm pitch) and can achieve a robust current rating up to 25 Amps per contact at 75°C.  Optional locking clips and a screw down configuration for the socket are also available.

 The hinged PowerStrip™/25 joins High Power 35 Amp PowerStrip/35™ connector systems, 25 Amp PowerStrip™/25 connectors and discrete wire cables, and the 10 Amp PowerStrip™/10 modular connector system.

 Samtec’s full line of Rugged/Power solutions also includes Power Mate™, Mini Mate® and Q Series® High Speed/Power connectors and cables, and a variety of Rugged/Power Headers and Sockets.

Back to New Products Menu
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc