Advanced Searches

Samtec Introduces Press Fit Headers & Sockets and 2mm (.0787”) Pitch

Samtec’s new press fit 2mm (.0787”) pitch headers (PTT Series) and sockets (PTF Series) provide a board-to-board spacing of 8,36mm (.329”) when mated.

An additional, elevated version of the PTF socket provides a mated height of 11,15mm (.439”). These dual row interconnects are available in any number of positions per row up to fifty.

For PC104+ applications, Samtec now offers a press-fit tail option for their ESQT series interconnects. These sockets meet all PC104+ specifications by providing
4 rows x 30 positions, 9,35mm (.368”) socket height, and both “stack-through” and “non-stack-through” tail lengths.


Back to New Products Menu