Samtec Offers Retention Pin Options For Rugged Q2™ Series Applications
Samtec’s Q2™ second generation high speed connector system (QMS/QFS Series) features have been expanded with a standard Retention Pin option (RT1) that can as much as double the un mating forces in typical applications up to 100 cycles. These features can also be added to a number of other Samtec high speed connector sets and Data Rate™ high speed cable assemblies as application specific options. Application specific options may require minimum quantities or set up charges.
Q2™ connectors feature from 52 to 156 I/Os on 0,635m (.025”) pitch and a mated board spacing of 10mm. Other optional features include shields, power pins, and MMCX-scale RF connectors integrated into the connector set.
Data Rate™ cables are available with a choice of pitches and 50 Ohm micro coax cable or 100 Ohm twinax EyeSpeed™ cable.
Back to New Products Menu