HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Standard Products

Samtec adds New Rugged, Power & I/O Interconnect Products

 

 

Samtec has added new rugged interface products, including PowerStrip/35 high power interconnects, AccliMate™ and LifeJack™ I/O interfaces and Tiger Eye micro rugged discrete wire system, to its standard product offering.

PowerStrip/35 high power connector strips (PES/PET Series) can handle up to 35 amps and are available as an all power interface, or as a combination signal/power system (PESC/PETC Series) with up to 8 power pins and 40 signal pins.

AccliMate™ IP68 sealed circular (SCRX/SCPX Series) panel and I/O interfaces are now available for use in power, micro pin-and-socket, USB and Ethernet applications, and can be terminated to the board with a variety of standard rugged interfaces, including Power Mate™ and Mini Mate® connectors.  Samtec’s unique LifeJack™ (MDOS-LJ Series) can provide nearly unlimited RJ45 modular jack cycles with a field replaceable contact system.

Tiger Eye discrete wire system (SFSD/TFSD Series) is the ultimate in rugged micro board-to-board interconnects.  This discrete wire system mates with Samtec’s popular SFM/TFM Tiger Eye connectors for high cycle applications.

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc