Advanced Searches

Samtec Introduces Micro-Rugged Interface Line

Samtec Introduces Micro-Rugged interfaces with high reliability, high cycle and high retention contacts, shrouded and keyed insulators with positive retention features and PCB terminations including press fit, solder locks and mechanical hold-down options are ideal for high reliability micro applications including board-to-board, power, high speed cable, micro card and flex circuits.

Board-to-board systems are available on .050” (1,27mm), 2mm (.0787”) and .100” (2,54mm) pitch and feature Samtec Tiger Eye and Tiger Buy contacts. One-piece interfaces eliminate bent pins and have rugged screw mount terminations to the board.

Micro Card interfaces for .031”(.031”) and .062” (1,60mm) boards have terminations on .8mm (.0315”) and 1mm (.0394”) pitch. High speed edge-mount, mini edge card and micro bay card systems are available.

Standard and high speed IDC cable systems are available on .050” (1,27mm), 2mm (.0787”) and .100” (2,54mm) pitch with mating polarized and shrouded ejector headers. Flex cable systems mate with micro-rugged one-piece interfaces min-edge card sockets.

Shrouded and keyed power systems provide blind positive mating and retention with a variety of pinout options.


Back to New Products Menu