Advanced Searches

Samtec Announces Micro RF IP68 Sealed Circular Cable Systems

 

Samtec has announced the addition of its new AccliMate™ Sealed Circular Cable Plug and Receptacle system with Micro (MMCX-scale) RF Connectors and IP68-rated sealing for dust and water tightness.

The Size 17 Cable Plugs and Receptacles have six Micro RF Connectors (Plugs and Jacks respectively). High performance RG316 cable in 2, 3, and 5-meter length is used for the Cable Plugs, and a choice of lengths from .25 meters to 1 meter is available for the Receptacles.

Both the Cable Plugs and Receptacles are RoHS Compliant and available single or double-ended.  The double-ended Receptacle includes a Ganged, In-line RF Cable with six MMCX-scale RF Connectors and standard screw downs on the opposite end.  Dust caps are also available.

A full line of standard, unique, and custom RF Cable Assemblies and Board Level Systems, along with Acclimate™ IP68 Sealed Circular Systems for Ethernet, USB and Power applications, are available as well.


Back to New Products Menu