Service Center Login
Catalog
  |   Prints   |   Search   |   Samples   |   Price & Delivery   |   Buy Now   |   Media   |   Call Back
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
Standard Products
New Right Angle SEARAY™High Density Interconnects from Samtec

Samtec has expanded its SEARAY™ High Density Open Pin Field Interconnect family with a new line of Right Angle Sockets for perpendicular and high speed micro backplane applications. 

 Right Angle SEARAY™ Open Pin Field Sockets (SEAF-RA Series) have a .050” x .050” (1,27mm x 1,27mm) grid array for maximum grounding and routing flexibility and are optimized to reduce skew and impedance mismatch.  They feature Samtec’s rugged Edge Rate™ contacts which are designed for superior signal integrity, reduced broadside coupling and crosstalk, and high cycles.

 SEARAY™ Right Angle Sockets are currently available in four-row (up to 200 contacts) and six-row (up to 300 contacts) configurations.  Eight-row (up to 400 contacts) and ten-row designs (up to 500 contacts) along with a Right Angle Terminal (SEAM-RA Series) are in the final stages of development.

This system mates with SEARAY™ Surface Mount Terminals (SEAM Series), which has optional guide posts for blind mating, and a choice of tin-lead or lead-free solder charged termination.  Press-fit tail terminations are currently in development.

SEARAY™ surface mount systems with up to 500 single-ended or 125 differential I/Os, coax cable assemblies with 180 or 240 I/Os, and high density flex jumpers are also available.

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc