Standard Products

Samtec Introduces Space-Saving Super Fine Pitch Interconnects

Samtec has recently introduced a new narrow body, super fine pitch, low profile board-level interconnect system ideal for applications where board real estate is at a premium.

With a 4mm wide socket strip and 5mm wide terminal strip, the narrow body design of the super fine .4mm pitch, surface mount strip system (SS4/ST4 Series) provides superior board space savings.  In addition, the standard mated stack height is a super low profile 4mm from board-to-board with a choice of applications specific heights from 4,5mm to 6mm.

 This fine pitch system is available with up to 40 positions per row in a double row design and is rated at 7GHz in Single-Ended and 4.5GHz in differential pair configurations when mated.

 The Blade & Beam contact system is mating/alignment friendly allowing for 1mm of contact wipe and excellent contact Deflection and cost-effective design.  The rugged design of the system offers excellent normal force, while an optional latching system provides increased stability when mated.  The connectors make an audible click when fully mated ensuring proper mating.

Back to New Products Menu
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc