Standard Products
Samtec Introduces New Micro Rugged Interconnect System

Samtec has recently expanded its Micro Rugged product offering with a new .8mm (.0315”) pitch Terminal and Socket Interconnect System featuring Samtec’s high reliability, multi-finger Tiger Eye contacts.

 

The new Tiger Eye .8mm system (SEM/TEM Series) is available standard with up to 50 pins per row, and application specific sizes are available.  The Terminal and Socket System comes with a choice of mated stack heights from 6mm to 10mm.

 In addition to the heat treated BeCu Tiger Eye contacts which enable the system to achieve high mating cycles, the Terminal and Socket Strips are available with optional features such as Alignment Pins, Locking Clips, and Weld Tabs making it ideal for rugged and other high reliability applications.

 Tiger Eye Terminal and Socket Systems are also available in .050” (1,27mm) pitch designs (SFM/TFM Series) with a mating discrete wire cable assembly (SFSD/TFSD Series) which features a rugged metal latching system.  Also available is an IP68-rated Sealed Circular Cable Plug and Receptacle System (SCP3/SCR3 Series).

Back to New Products Menu

Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc