Samtec Adds High Retention USB Interface to I/O Product Line
Samtec has announced the addition of a high retention Type B USB interface (USBR-B Series) that complies with the class 1, Div II minimum withdrawal requirement of 15 Newtons. This connector has an orange color-coded insulator to differentiate it from standard withdrawal force connectors (USB Series) that are available with white or black plastic.
These USB connectors are available in surface mount and through-hole designs with a choice of standard right-angle or vertical top-entry orientation. In addition to B Type connectors, Samtec also carries a full line of A Type and mini USB interfaces and standard (USBC Series) and custom cable assemblies.
Samtec’s full line of I/O interfaces includes D-Subs, Mod Jacks, Firewire and USB, and Mini-DINs. In addition, Samtec has a large variety of Panel-to-Panel systems for High Speed and Rugged I/O applications.
Back to New Products Menu