FLEX
PROCESSING
GUIDE


CONTENTS


100% SURFACE MOUNT PROCESSING

Optimum Lead Coplanarity
High Temperature Plastics
Sudden Specs on the Net
SMT Lead Strength Testing
Interconnect Processing Group
Suggested Processing Guidelines

SMT COMPATIBLE THROUGH-HOLE

Robust, Low Cost Interfaces
Paste Over Hole
Paste Around Hole

SELF-NESTING SOCKETS

Self-Nesting Sockets

IMPROVED MANUFACTURABILITY

Locking Clips
Alignment Pins
Pick-and-Place Pads
Tape & Rell Packaging

LOWER TOTAL COST

No Pad
Molded Pad
IR Compatible Through-Hole
Value Engineering


100% SURFACE MOUNT BOARD PROCESSING


Optimum Lead Coplanarity

High Temperature Plastics

Sudden Specs on the Net

SMT Lead Strength Testing

TEST RESULTS

 Pitch

Terminal Socket

 Pull Force Average

Pull Force Minimum

Shear Force Average

Shear Force Minimum

CALCULATED 
Unmating Force Average

(2,00mm) .0787"

TMM-125 CLT-125

 (498) 112 (53) 12

(347) 78
(49) 11

(1126) 253 (263) 59

(1050) 236 (147) 33

(9) 2

(1,27mm) .050"

FTS-125
CLT-125

(267) 60
(80) 18

(111) 25
(49) 11

(1064) 239 (218) 49

(730) 164
(129) 29

(27) 6

(1,27mm) .050"

TFM-125 SFM-125

(249) 56 (218) 49

(205) 46
(182) 41

n/a
n/a

n/a
n/a

(58) 13
(22)5 (LIF)

(1,00mm) .0394"

FTM-125 CLM-125

(125) 28
(71) 16

(71) 16
(53) 12

(708) 159 (182) 41

(610) 137 (129) 29

(9) 2

(1,00mm) .0394"

BKT-125 BKS-125

(107) 24
(38) 8

(49) 11
(27) 6

(449) 101 (352) 79

(392) 88
(276) 62

(9) 2

Data given in (Newtons) Pounds

Interconnect Processing Group

Suggested Processing Guidelines

To The Top


SMT COMPATIBLE THROUGH-HOLE


Robust, Low Cost Interfaces

2 Paste Over Hole

3 Paste Around Hole

To The Top


SELF-NESTING SOCKETS AND PROCESSING


Self-Nesting Sockets

To The Top


IMPROVED MANUFACTURABILITY


Locking Clips

Alignment Pins

Pick-and-Place Pads

Tape & Reel Packaging

To The Top


LOWER TOTAL COST


No Pad

Products currently tested without pick-and-place pads include:

Socket

Pitch

Conditions

Results

 

(2,54mm) .100"

O-ring

Passed

CLT