Advanced Searches
Enter the Series Name or Part Number in the box below and click on the Search button to view a listing of all available products in tape-and-reel packaging including the number of parts per reel, the tape width, and the tape pitch for that part number:
Part Number:
Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
There is a low minimum of 125 pieces per reel. Order any number of parts above the minimum.
All Samtec tape-n-reel products have approximately a 12" (30,48mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm)
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the
Tape-n-Reel button when finished.
Please Note:
  • -M and -K pick-n-place pad options can use the same pocket.
  • -BE bottom entry option does not affect the pocket size.
  • -A alignment pin option pocket can be used with an -LC locking clip option and vice versa.

ACD, ASP, CEP, HDR, MEP, PCBA, REF, RSP, SCF, SEP Series - Information is not available here for Application Specific Products. Contact eASP for any information regarding our ACD, ASP, CEP, HDR, MEP, PCBA, REF, RSP, SCF, SEP series of connectors. To create a new Application Specific Product, please visit our Custom Products Section.

For information on our ASP connectors used in Agilent logic analyzer, XMC/RapidIO, Micro High Frequency, or Nokia M2M applications, click on the part numbers below:

ASP-65067-01 - Test Point Connector for Agilent Logic Analyzer
ASP-65267-02 - Test Probe adapter Connector (Edge Mount)

ASP-105884-01 - VITA 42, XMC, RapidIO RMC, Mezzanine Connector-10mm-Carrier Side
ASP-105885-01 - VITA 42, XMC, RapidIO RMC, Mezzanine Connector-10mm-Module Side
ASP-126638-02 - VITA 42, XMC, RapidIO RMC, Mezzanine Connector-12mm-Carrier Side

ASP-122811-01 - Micro High Frequency RF Jack
ASP-122811-02 - Micro High Frequency RF Jack

ASP-67923-02 - Nokia M2M
ASP-67785-03 - Nokia M2M

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.