Advanced Searches

Specifications
Samtec products are subject to the following general specifications and standard test procedures.

Click here for a Cross Reference of EIA-364 Procedures and MIL-STD-1344 Methods.

Review our recently released test report on Tin Whiskers.

Click here to see Solderability Compliance Certificate.


Quality Assurance
Quality program requirements USA - TS 16949
Singapore - QS9000
Malaysia - ISO 9001
UL File Number E111594(N)
CSA File Number LR 90871
Sampling procedures MIL-STD-105
Quality assurance terms and definitions MIL-STD-109
Calibration system requirements ANSI Z 540.1 & ISO 100012-1
Inspection equipment MIL-I-45607 C

Insulator
Specifications
Molding plastics, Thermoplastic polyesters MIL-M-24519
UL Flammability UL 94 VO
UL Temperature index UL.746B
Applied Tests
Dielectric Breakdown Voltage ASTM D 149
AC Loss Characteristics ASTM D 150
Impact Resistance of Plastics ASTM D 256
DC Resistance ASTM D 257
High-Voltage, Low-Current Arc Resistance ASTM D 495
Water Absorption of Plastics ASTM D 570
Test for Tensile Properties of Plastics ASTM D 638
Deflection Temperature of Plastics ASTM D 648
Compression Properties of Plastics ASTM D 695
Coefficient of Linear Thermal Expansion ASTM D 696
Shear Strength of Plastics ASTM D 732
Rockwell Hardness of Plastics ASTM D 785
Flexural Properties of Plastics ASTM D 790
Specific Gravity and Density of Plastics ASTM D 792

Contact & Terminal
Brass ASTM B16/B 16M
Phosphor Bronze ASTM B 139
Beryllium Copper ASTM B 194
General specification for contacts MIL-C-39029 D
General specification for sockets MIL-S-83505

Plating
Specifications
Gold ASTM-B-488
Tin ASTM-B-545
Under plating specifications
Nickel QQ-N-290
Copper SAE-AMS-2418
Palladium Nickel ASTM-B-679

Solderability  
Lead-Free MIL-STD-202F

Applied Test
Measured metal and oxide coating thickness ASTM-B-487-85
Coating thickness (Beta Backscatter principle) ASTM-B-567-91
Coating thickness (X-ray Fluorescence) ASTM-A-754/A-754 M-96

Assembly
Testing specifications
Test methods for electrical connectors MIL-STD-1344
  EIA-364
  IEC 512, IEC 603
Test methods for electronic/electrical components MIL-STD-202
Connections, electrical, solderless, wrapped MIL-STD-1130B
Environmental Test Methods MIL-STD-810
Sockets (lead, electronic components), general MIL-S-83505
Sockets, plug-in electronic components, general MIL-S-83734
Packaging specifications
Connectors, preparation for delivery MIL-C-55330
Identification marking of US military property MIL-STD-130

Specifications
Insulation Resistance 5000 Megohms min
Dielectric Withstanding Voltage 1000 Vrms @ 60 Hz
Flammability Rating UL 94V-0
Note: Products with specifications other than those listed above are noted on the individual product pages.