x

.100" Pitch Square Post Sockets and Terminals

.100" (2.54 mm) pitch sockets, headers, terminals and board stackers in low profile, elevated, and high-density designs to connect multiple boards together. Options include vertical and right-angle orientations; through-hole, surface mount, mixed technology, press-fit and pass-through terminations.


SI Lite SolutionsSI Lite - Rugged 8 Gbps High-Speed Connectors

Cost-effective board stacking solutions rated up to 8 Gbps to run high-speed signals in a variety of applications.

Features
  • Up to 8 Gbps performance
  • Compatible with popular industry standards including PCIe® 1.0, 2.0 and 3.0, JTAG, LVDS, etc.
  • Cost-effective solutions
  • Tiger Eye™ rugged contact system
  • Flexible board stackers
Products
V
  • FTSH
  • CLP
  • SFM
  • TFM
  • SFC
  • TFC
  • FOLC
  • MOLC
  • S2M
  • T2M
  • SFMC
  • TSM
  • SSM
  • SSW
  • MMS
  • CLT
  • TW-SM
  • TW-TH
SI Lite Solutions

.100" (2.54 mm) Pitch Socket Strips.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.

.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.

Features
  • Choice of three contact systems
  • Vertical and right-angle/horizontal
  • Through-hole, surface mount and press-fit terminations
  • Standard, low profile and elevated designs
  • Single, double and triple row designs on specific series
  • Bottom mount or pass-through styles
  • E.L.P.™ certified systems available
Products
V
  • SSW
  • SSQ
  • ESW
  • ESQ
  • PHF
  • BSW
  • BCS
  • SSM
  • SMH
  • SLW
  • HLE
  • CES
.100" (2.54 mm) Pitch Socket Strips

.100" (2.54 mm) Pitch Terminal Strips.100" (2.54 mm) Pitch Square Post Terminal Strips

.100" pitch socket strips, 2.54 mm square post terminal strips, with contact and design flexibility.

Features
  • Flexible terminal strips and board stackers
  • Shrouded, skyscraper and low profile
  • Through-hole, surface mount, mixed technology and press fit
  • Modify post or stacker height as standard
  • Vertical, perpendicular and coplanar mating
  • Wide variety of standard options and features including polarization, locking clips, alignment pins, etc.
Products
V
  • TSW
  • HTSW
  • TSM
  • MTSW
  • HMTSW
  • PHT
  • TLW
  • MTLW
  • TSSH
  • HTSS
  • ZSS
  • DW
  • ZW
  • HW-TH
  • HW-SM
  • EW
.100" (2.54 mm) Pitch Terminal Strips

Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...