Standard Board-to-Board
HERMAPHRODITIC CONNECTORS 
Self Mating Systems Specifications
Specifications
  • Pitch
    • 100” (2,54mm)
    • 2mm (.0787")
    • .5mm (.0197")
    • .635mm (.025”)
    • .8mm (.0315")
  • Contacts: Up to 100 I/Os
  • Stack: 11mm - 35,5mm
Series
 
Features
  • Self mating system
  • Reduces inventory
  • Shrouded
  • Audible click when mated
  • Polarized
  • Ideal for rugged applications
  • LSS, LSHM, & LSEM used in high speed applications
Additional Links

If you do not find the product series you are looking for above, please contact eNewProducts.

To ensure a product meets TS 16949, automotive, or any other specific standards, the product must be an ACD Series. Go to www.samtec.com/TS for complete details.
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc