HIGH SPEED BOARD-TO-BOARD
EDGE CARD / MICRO BACKPLANE
MICRO PITCH BOARD-TO-BOARD
STANDARD BOARD-TO-BOARD
RUGGED / POWER
HIGH SPEED CABLE ASSEMBLIES
ACTIVE OPTICS
RF CABLE AND COMPONENTS
IDC / DISCRETE WIRE
PANEL & I/O
STANDARDS / PLATFORMS
CUSTOM PRODUCTS
PRODUCT INFORMATION
QUALITY / PROCESSING / TOOLS
SIGNAL INTEGRITY SERVICES
RUGGED / POWER INTEGRITY
SUDDEN SERVICE
SERVICE CENTER
TECHNICAL LIBRARY
 
Sudden Service
Catalogs and Current Literature
Full Line Catalog Cover

Add To Sample Cart

 

Full Line Catalog
Samtec's new F-212 Full Line Catalog is now available providing pages and pages of applications, specs, ordering information and, as always, organized in functional subsections to provide you with a load of information on Samtec's full line of products.

Flip through Samtec's Full Line eCatalog.

View individual product series in PDF file format at  Catalog pages  using Adobe Acrobat.

Click here to download our complete Full Line Catalog in a PDF format. Please note that this is a high resolution file, so the file size is 198 MB. It will take approximately 2 minutes or longer to download depending on your internet connection. Please also make sure you have the latest version of Adobe Reader installed on your computer http://www.adobe.com.

For a smaller file size, click here for a low-resolution version of our complete Full Line Catalog in a PDF format for "quickest download".

Current Literature    
Automotive Solutions Guide Board Stacking Selector Broadcast Video Soluiton Guide
Cable Systems Catalog Extended Life Products Interconnect Capabilities Guide
Lead-Free Now Lighting Brochure Micro BackPlane Design Guide
Modified and Customs Rugged/Power Capabilities Guide RF Interconnect Catalog
Samtec Corporate Profile SI Fusion Signal Integrity Handbook
Silicon Test, Dev & OEM Hardware Guide Sudden Service Experience Worldwide Rep/Distributor Roster
   

Automotive Solutions Guide
Samtec supplies its expertise in micro pitch, high performance, power and cable interfaces that are ideal for automotive applications

Download PDF Version

Board Stacking Selector

Board Stacking Selector
Samtec has the industry's most flexible selection of interconnects for board stacking. This guide makes it easy to specify .100" (2,54mm), 2mm (.079"), .050" (1,27mm), 1mm (.0394"), 0,8mm (.031") and .5mm (.0197") pitch board-to-board interconnects.

See Samtec's On-Line
Board Stacking Guide
                                                                                                          Top


Broadcast Video Solution Guide
Samtec's signal integrity expertise and high speed interconnect solutions are ideal for many challenges facing the broadcast video industry. With the advent of 3 Gbps Serial Digital Interface (SDI) enabling uncompressed digital transfer of 1080p and digital cinema, this design expertise is more important than ever to ensure the required bandwidth is available in the finished products.

Flip through our Broadcast Video Solutions eGuide

Click here to download the PDF version


End-to-End Cable Systems Solutions
Whether you need quick-turn, off-the-shelf cable solutions or custom cable solutions, Samtec offers a full line of components and systems that will address your specific needs.

Flip through our Cable Systems Solutions Catalog

Click to download High Resolution PDF version

Click to download Low Resolution PDF version

Extended Life Products are tested to rigorous standards.
Find out more by clicking below.

Download PDF Version


Samtec's Interconnect Capabilities Guide
Samtec’s Interconnect Capabilities Guide gives an overview of Samtec’s Signal Integrity, micro, and rugged interconnect systems and capabilities. This includes both standard off-the-shelf systems and custom/modified products. Samtec products are used in panel-to-panel, panel-to-board, cable-to-board, and board-to-board applications.  

Flip through our Interconnect Capabilities eGuide 

Download PDF Version                                                                                                          Top


Lead-Free Now

Lead-Free Now!
The majority of Samtec's products are already compliant with the EU WEEE and RoHS Directives as they are currently written, and all WEEE and RoHS compliant products are available in productions quantities.

Download PDF Version


Add To Sample Cart Interconnects for LED Lighting Applications
Board-to-board, cable-to-board and custom products

Flip through our LED Lighting Applications guide

Click to download PDF version

Micro Backplane Design Guide
Many Samtec board level interconnects are configured for “micro backplane” applications.  Samtec interconnect systems provide robust, high density, high speed, solutions for micro pitch backplane applications, and for creative I/O packaging solutions which maximize panel density and maximize I/O flexibility.  Products include high speed edge card systems, high density arrays, and two piece systems with and without integral ground planes.

Flip through our Micro Backplane Design Guide

Click here to download the PDF version


ASP Guide Modified and Custom Interconnects
Samtec's expertise, in-house manufacturing, and can-do attitude make Engineered Custom Interconnects a realistic alternative.

Flip through our Modified and Custom Interconnects eGuide.

Click here to download PDF version

Rugged/Power Capabilities Guide

Rugged/Power Capabilities Guide
Features our Extended Life Products, Tiger Eye, Edge Rate Contact Systems and lots more of our Rugged/Power interconnects.

Click here to download the PDF version  


RF Interconnect Catalog

The RF Interconnect Catalog includes our 50Ω and 75Ω board mount connectors, cable components, cable assemblies, IsoRate™ isolated signal systems, and Bull’s Eye™ test point systems. These products are not included in the full line catalog.

Click to download PDF version


Samtec's Corporate Profile

Samtec's Corporate Profile
Outlines Samtec's Global Network, Sudden Service, Quality, Manufacturing, Innterconnect Capabilities, and more.

Download PDF Version

 


Signal Integrity Interconnect Technology
SI Fusion is Samtec's ability to provide end-to-end interconnect solutions that make your entire system faster, thinner and lighter, across longer distances, with lower overall costs.

Download PDF Version


Signal Integrity Handbook

Signal Integrity Handbook
This handbook is designed as a reference for those with little or no signal integrity experience who are tasked with selecting a high speed interconnect. It will help enable you to make informed decisions when specifying components that will affect the signal integrity of your system.

Download PDF Version



Altera
 
Silicon Test, Development, and OEM Hardware Guide
Samtec offers a variety of high speed test products including Bull’s Eye™ and Spirit® test points.  Samtec also works with semiconductor companies like Altera and Xilinx to streamline the way FPGAs and mezzanine cards communicate with the manufacturer’s host board.

Flip through the Altera Silicon Test, Development and OEM Hardware eGuide

Click here to download Altera PDF version.








Flip through the Xilinx Silicon Test, Development and OEM Hardware eGuide

Click here to download Xilinx PDF version.

Xilinx

Sudden Service Advantage

The Sudden Service Experience gives you personalizezd service, shortest lead times, and the World Direct!

Download PDF version


Worldwide Rep/Distributor Roster

Worldwide Rep/Distributor Roster
Samtec is represented by technical sales organizations and stocking distributors all over the world. Our on-line roster contains a complete listing.

See Samtec's On-Line Rep/Distributor Roster:
North America, Europe, Asia, Other                                                                                      Top
   
Contact Us  |   About Us  |   Jobs  |   Environmental Compliances  |   Help  |   Recent News  |   New Products
           
Copyright © Samtec, Inc