High-Density Arrays

Samtec high-density array connectors feature a variety of pitches, stack heights, and configurations for maximum routing, grounding, and design flexibility.

x
Variety of Options
Pitch: 0.635 mm, 0.80 mm, 1.27 mm
Pin/Pair Count: 8 to 800; 1,000+ Roadmap
Stack Height: 4 mm to 40 mm
Options: Right-angle, press-fit tails, 85 Ω tuned, standoffs
Brand/Series Pitch Stack Height Pin Count
NovaRay®
NVAM/NVAF
0.80 mm 7, 9, 10 & 12 mm 8, 12, 16, 24, 32, 36, 48 pairs
AcceleRate® HP
APM6/APF6
0.635 mm 5 & 10 mm 80, 160, 240, 400, 800
AcceleRate® HD
ADM6/ADF6
0.635 mm 5, 7, 9-12, 14 & 16 mm 40–400
AcceleRate® mP
UDM6/UDF6

0.635 mm (sig) & 6.00 mm (pwr)

5 & 10 mm Up to 10 power & 240 signal
SEARAY™
SEAM/SEAF
1.27 mm 7–18.5 mm 40–560
SEARAY™ 0.80 mm
SEAM8/SEAF8
0.80 mm 7 & 10 mm 40–500
LP Array™
LPAM/LPAF
1.27 mm 4, 4.5 & 5 mm 40–400

Not all stack height and pin count combinations are available; see series webpages for details

High-Density Arrays Overview

High-Density Arrays Brochure

Download PDF

NovaRay® 128 Gbps PAM4, Extreme Density Arrays

NovaRay® combines extreme density and performance for 128 Gbps PAM4 per channel in 40% less space than traditional arrays.



AcceleRate® HD Ultra-Dense, Slim Body Arrays

These 0.635 mm pitch high-density, open-pin-field arrays feature up to 400 high-speed Edge Rate® contacts in a slim, low-profile design.

View the full line of AcceleRate® products.

Features
  • Incredibly dense with up to 400 total I/Os

  • Low profile 5 mm to 16 mm stack heights

  • Slim 5 mm width

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Open-pin-field design for maximum grounding and routing flexibility

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • SureWare™ ultra rugged guide post standoffs available (GPSO)

  • View the full line of AcceleRate® products

Product Family Image for AcceleRate® HD

AcceleRate® mP 0.635 mm Signal/Power Arrays

These 0.635 mm pitch high-density, high-speed signal/power arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR).

View the full line of AcceleRate® products.

Features
  • Best in class density for power and signal

  • Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Open-pin-field design for maximum grounding and routing flexibility

  • High-density multi-row design

  • Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap

  • 4 or 8 total power blades; up to 10 in development

  • 60 or 240 total signal positions; additional position counts in development

  • 0.635 mm signal pitch

  • Optional alignment pins

  • Standard weld tabs for a secure connection to the board

  • Polarized guide posts for blind mating

  • View the full line of AcceleRate® products

Product Family Image for AcceleRate® mP

Si-Fly® HD 224 Gbps PAM4, Co-Packaged & Near Chip Systems

Si-Fly® HD co-packaged and near-chip systems provide the highest density 224 Gbps PAM4 solution in today's market. Electrically pluggable co-packaged copper and optics solutions (known as CPX) are achievable on a 95 mm x 95 mm or smaller substrate using Samtec's SFCM connector. The SFCM mounts directly to the package substrate and is pluggable with Samtec's SFCC cable assembly or an optical cable assembly of your choosing (contact [email protected] for more details).

Features
  • High-density mezzanine arrays feature 64 differential pairs per square inch

  • Mezzanine arrays route an extremely high number of transmission lines from one PCB to the next

  • Surface mount reflow technology to the PCB

  • High-density 224 Gbps PAM4 co-packaged and near-chip (ASIC adjacent) cable systems

  • PCIe® 7.0 capable

  • CPX: electrically pluggable co-packaged copper & co-packaged optic high-density, high-performance interconnects on a 95 mm x 95 mm or smaller substrate (SFCM, SFCC, Optics)

  • Co-packaged CPX offers the lowest loss signal transmission from the package to the front panel or backplane while providing the highest density (use copper for short distances/scale up, optics for extended reach/scale out)

  • Eye Speed® Hyper Low Skew Twinax cable technology supports 224G signaling with an industry leading 1.75 ps/m max intra-pair skew

  • Placement of Flyover® cable solutions on, or near, the chip package improves transmission line density and extends signal reach in high-performance applications

  • Contact [email protected] for more information

  • Also available: Si-Fly® HD 224 Gbps PAM4, high-density backplane cable solutions

Si-Fly HD Mezzanine Web Image Family

SEARAY™

These high-speed, high-density open-pin-field arrays allow maximum grounding and routing flexibility.

Features
  • Maximum routing and grounding flexibility

  • Lower insertion/extraction forces vs. typical array products

  • 56 Gbps PAM4 performance

  • Up to 560 I/Os in open pin field design

  • 1.27 mm (.050") pitch

  • Rugged Edge Rate® contact system

  • Can be “zippered” during mating/unmating

  • Solder charge terminations for ease of processing

  • Meets Extended Life Product™ (E.L.P.™) standards

  • Analog Over Array™ capable

  • 7–18.5 mm stack heights

  • Vertical, right-angle, press-fit

  • Elevated systems to 40 mm

  • 85 Ω systems

  • Standards: VITA™ 47, VITA™ 57.1 FMC™VITA™ 57.4 FMC+™, VITA™ 74 VNX™, PISMO™ 2

  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)

  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products (SEAM/SEAF series only)

Product Family Image for SEARAY Arrays

Additional Information

Additional Features
SeaRay Features
1.12 mm (.044") contact wipe, Solder charge terminations (IPC-A-610F & IPC J-STD-001F Class 3, Elevated stack heights available, Press-fit tails available, Jack screw standoffs available

SEARAY™ 0.80 mm

These 0.80 mm pitch high-density arrays feature an open-pin-field for up to 50% board space savings.

Features
  • 0.80 mm (.0315") pitch grid

  • 50% board space savings versus .050" (1.27 mm) pitch arrays

  • 28 Gbps NRZ/56 Gbps PAM4 performance

  • Rugged Edge Rate® contact system

  • Up to 500 I/Os

  • 7 mm and 10 mm stack heights

  • Solder charge terminations for ease of processing

  • Final Inch® certified for Break Out Region trace routing recommendations

  • Analog Over Array™ capable

Product Family Image for SEARAY 0.80mm Arrays

LP Array™

These low profile open-pin-field arrays feature stack heights down to 4 mm with up to 400 total I/Os.

Features
  • 4 mm, 4.5 mm, 5 mm stack heights

  • Up to 400 I/Os

  • 4, 6 and 8 row designs

  • .050" (1.27 mm) pitch

  • Dual beam contact system

  • Solder crimp termination for ease of processing

  • 56 Gbps PAM4 performance

  • Analog Over Array™ capable

Product Family Image for LP Arrays

SUPERNOVA™ Low Profile Compression Interposers

High-speed, low profile one-piece interposers with a 1.27 mm body height and dual compression contacts.

Features
  • 1.27 mm standard body height

  • 1.00 mm pitch

  • Dual compression contacts

  • 100 – 300 total pins

  • Ideal for low cost board stacking, module-to-board and LGA interfaces

  • Minimizes thermal expansion issues

  • Analog Over Array™ capable

Product Family Image for Low Profile One-Piece Arrays

HD Mezz

Elevated HD Mezz high-density open pin field arrays up to 35 mm stack heights.

Features
  • Application specific capability to stack heights from 20 mm to 35 mm

  • Open pin field design

  • Performance: Up to 9 GHz / 18 Gbps

  • Integrated guide posts to minimize contact damage when mating and unmating

  • Solder charge terminations for ease of processing

  • 2.00 mm x 1.20 mm pitch

  • Up to 299 I/Os

  • Intermateable with Molex HD Mezz Arrays

  • HD Mezz is a trademark of Molex Incorporated

Product Family Image for Elevated HD Mezz

E.L.P.™ High Mating Cycle Connectors

These high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.

Features
  • Passed 10 year Mixed Flowing Gas (MFG)

  • High-mating cycles (250 to 2,500)

  • Variety of high-reliability, rugged contact systems

  • Various connector types and pitches available

Products
Product Family Image for Extended Life Products

More High-Speed Board-to-Board