ERM5 0.50 mm Edge Rate® Rugged High Speed Terminal

The ERM5 is a board-mount header designed for use in high-speed systems. The ERM5 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 28 Gbps performance. The ERM5 mates with ERF5 board-mount sockets.

Features

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 28 Gbps performance

  • 1 mm contact wipe

  • High mating cycles to 250

  • Positions: Up to 150

0.50 mm Edge Rate® Rugged High Speed Terminal
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

ERF5-RA Series Thumbnail Image
ERF5-RA

0.50 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

ERF5 Series Thumbnail Image
ERF5

0.50 mm Edge Rate® Rugged High Speed Socket

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
ERM5-010-02.0-L-DV-TR ERF5-010-01-L-D-RA-TR 0.50 mm (.0197") 20 Right Angle 28 Gbps NRZ
ERM5-020-02.0-L-DV-TR ERF5-020-01-L-D-RA-TR 0.50 mm (.0197") 40 Right Angle 28 Gbps NRZ
ERM5-020-02.0-L-DV-TR ERF5-020-05.0-L-DV-TR 0.50 mm (.0197") 7.00 40 Vertical Board Stacking 28 Gbps NRZ
ERM5-030-02.0-L-DV-TR ERF5-030-01-L-D-RA-TR 0.50 mm (.0197") 60 Right Angle 28 Gbps NRZ
ERM5-040-02.0-L-DV-TR ERF5-040-01-L-D-RA-TR 0.50 mm (.0197") 80 Right Angle 28 Gbps NRZ
ERM5-050-02.0-L-DV-TR ERF5-050-01-L-D-RA-TR 0.50 mm (.0197") 100 Right Angle 28 Gbps NRZ
ERM5-010-02.0-L-DV-TR ERF5-010-05.0-L-DV-K-TR 0.50 mm (.0197") 7.00 20 Surface Mount Parallel 28 Gbps NRZ
ERM5-010-02.0-L-DV-TR ERF5-010-07.0-L-DV-K-TR 0.50 mm (.0197") 9.00 20 Surface Mount Parallel 28 Gbps NRZ
ERM5-010-05.0-L-DV-K-TR ERF5-010-07.0-L-DV-K-TR 0.50 mm (.0197") 12.00 20 Surface Mount Parallel 28 Gbps NRZ
ERM5-010-04.0-L-DV-K-TR ERF5-010-05.0-L-DV-K-TR 0.50 mm (.0197") 9.00 20 Surface Mount Parallel 28 Gbps NRZ
ERM5-010-04.0-L-DV-K-TR ERF5-010-07.0-L-DV-K-TR 0.50 mm (.0197") 11.00 20 Surface Mount Parallel 28 Gbps NRZ
ERM5-010-05.0-L-DV-K-TR ERF5-010-05.0-L-DV-K-TR 0.50 mm (.0197") 10.00 20 Surface Mount Parallel 28 Gbps NRZ
ERM5-010-04.0-L-DV-K-TR ERF5-010-01-L-D-RA-TR 0.50 mm (.0197") 20 Surface Mount Right Angle 28 Gbps NRZ
ERM5-020-02.0-L-DV-P-TR ERF5-020-05.0-L-DV-K-TR 0.50 mm (.0197") 7.00 40 Surface Mount Parallel 28 Gbps NRZ
ERM5-020-02.0-L-DV-P-TR ERF5-020-07.0-L-DV-K-TR 0.50 mm (.0197") 9.00 40 Surface Mount Parallel 28 Gbps NRZ
ERM5-020-04.0-L-DV-K-TR ERF5-020-05.0-L-DV-K-TR 0.50 mm (.0197") 9.00 40 Surface Mount Parallel 28 Gbps NRZ
ERM5-020-04.0-L-DV-K-TR ERF5-020-07.0-L-DV-K-TR 0.50 mm (.0197") 11.00 40 Surface Mount Parallel 28 Gbps NRZ
ERM5-020-05.0-L-DV-K-TR ERF5-020-05.0-L-DV-K-TR 0.50 mm (.0197") 10.00 40 Surface Mount Parallel 28 Gbps NRZ
ERM5-020-05.0-L-DV-K-TR ERF5-020-07.0-L-DV-K-TR 0.50 mm (.0197") 12.00 40 Surface Mount Parallel 28 Gbps NRZ
ERM5-020-04.0-L-DV-K-TR ERF5-020-01-L-D-RA-TR 0.50 mm (.0197") 40 Surface Mount Right Angle 28 Gbps NRZ