ERM8 0.80 mm Edge Rate® Rugged High Speed Terminal

The ERM8 is a board-mounted header designed for use in high-speed systems. The ERM8 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERM8 mates with ERF8 board-mounted sockets.

Features

  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • Positions: Up to 200

  • 1.5 mm contact wipe

  • Stack Height: 7 mm–18 mm

  • Latching, differential pair and extended guide post options

  • 360º shielding available (ERM8-S)

0.80 mm Edge Rate® Rugged High Speed Terminal
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Mates and Related Components

Related Components

ERM8-EM Series Thumbnail Image
ERM8-EM

0.80 mm Edge Rate® Rugged High Speed Terminal, Edge Mount

ERM8-RA Series Thumbnail Image
ERM8-RA

0.80 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

Series Image for ERM8-S
ERM8-S

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

Mating Connectors

ERF8-EM Series Thumbnail Image
ERF8-EM

0.80 mm Edge Rate® Rugged High Speed Socket, Edge Mount

ERF8-RA Series Thumbnail Image
ERF8-RA

0.80 mm Edge Rate® Rugged High Speed Socket, Right-Angle

ERCD Series Thumbnail Image
ERCD

0.80 mm Edge Rate® Coax Cable Assembly

ERF8 Series Thumbnail Image
ERF8

0.80 mm Edge Rate® Rugged High-Speed Socket

Test Reports
Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
ERM8-010-01-L-D-RA-K-TR ERF8-010-01-L-D-RA-TR 0.80 mm (.0315") 20 Coplanar 28 Gbps NRZ
ERM8-010-01-L-D-RA-TR ERF8-010-05.0-L-DV-TR 0.80 mm (.0315") 20 Right Angle 28 Gbps NRZ
ERM8-010-01-L-D-RA-K-TR ERF8-010-05.0-L-DV-K-TR 0.80 mm (.0315") 20 Right Angle 28 Gbps NRZ
ERM8-010-02.0-L-DV-TR ERF8-010-05.0-L-DV-TR 0.80 mm (.0315") 7.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-02.0-L-DV-K-TR ERF8-010-05.0-L-DV-K-TR 0.80 mm (.0315") 7.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-02.0-L-DV-TR ERF8-010-07.0-S-DV-TR 0.80 mm (.0315") 9.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-02.0-L-DV-K-TR ERF8-010-07.0-L-DV-K-TR 0.80 mm (.0315") 9.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-08.0-L-DV-TR ERF8-010-07.0-L-DV-TR 0.80 mm (.0315") 15.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-02.0-L-DV-TR ERF8-010-05.0-S-DV-TR 0.80 mm (.0315") 7.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-09.0-L-DV-TR ERF8-010-05.0-S-DV-TR 0.80 mm (.0315") 14.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-09.0-L-DV-TR ERF8-010-05.0-L-DV-TR 0.80 mm (.0315") 14.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-09.0-L-DV-TR ERF8-010-07.0-L-DV-TR 0.80 mm (.0315") 16.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-02.0-L-DV-TR ERF8-010-07.0-L-DV-TR 0.80 mm (.0315") 9.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-05.0-L-DV-TR ERF8-010-05.0-S-DV-TR 0.80 mm (.0315") 10.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-05.0-L-DV-TR ERF8-010-07.0-L-DV-TR 0.80 mm (.0315") 12.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-010-08.0-L-DV-TR ERF8-010-05.0-S-DV-TR 0.80 mm (.0315") 13.00 20 Vertical Board Stacking 28 Gbps NRZ
ERM8-020-01-L-D-RA-K-TR ERF8-020-05.0-L-DV-K-TR 0.80 mm (.0315") 40 Right Angle 28 Gbps NRZ
ERM8-020-01-L-D-RA-TR ERF8-020-05.0-L-DV-TR 0.80 mm (.0315") 40 Right Angle 28 Gbps NRZ
ERM8-020-02.0-L-DV-K-TR ERF8-020-05.0-L-DV-K-TR 0.80 mm (.0315") 7.00 40 Vertical Board Stacking 28 Gbps NRZ
ERM8-020-05.0-L-DV-TR ERF8-020-07.0-S-DV-TR 0.80 mm (.0315") 12.00 40 Vertical Board Stacking 28 Gbps NRZ
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.