PCIE 1.00 mm PCI Express® 3.0 Edge Card Connector

The PCIE is Samtec's PCIe® 3.0 compliant edge-card connector. The PCIE is designed for right-angled, vertical and edge card applications, and supports one, four, eight and sixteen PCI Express® links.

Features

  • PCIe® 3.0 compliant

  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) card

  • PCI Express® jumpers also available (PCIEC Series)

  • Supports one, four, eight and sixteen PCI Express® links

  • Vertical, right-angle or edge mount

  • Current rating: 2.4 A max

  • Voltage rating: 215 VAC/304 VDC max

1.00 mm PCI Express® 3.0 Edge Card Connector

Configured Part Number

View Full Mated Sets Add to Cart
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

Series Image for 292-CM
PCIE-LP

Low Profile PCI Express® 4.0 Connector

Series Image for PCIE-G4
PCIE-G4

1.00 mm PCI Express® 4.0 Slim Edge Card Connector

Series Image for PCIE-G5
PCIE-G5

1.00 mm PCI Express® 5.0 Edge Card Connector

Mating Connectors

PCIEC Series Thumbnail Image
PCIEC

PCI Express® Jumper Cable Assemblies

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
PCIE-036-02-F-D-EMS2 1.00 mm (.0394") 36 Surface Mount Edge Mount 14 Gbps NRZ
PCIE-036-02-F-D-RA 1.00 mm (.0394") 36 Surface Mount Right Angle 14 Gbps NRZ
PCIE-LP-01-01-F-DV-A-WT-K-TR 1.00 mm (.0394") 36 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-036-02-F-D-TH 1.00 mm (.0394") 36 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-LP-01-01-S-DV-A-WT-K-TR 1.00 mm (.0394") 36 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-064-02-F-D-EMS2 1.00 mm (.0394") 64 Surface Mount Edge Mount 14 Gbps NRZ
PCIE-064-02-F-D-RA 1.00 mm (.0394") 64 Surface Mount Right Angle 14 Gbps NRZ
PCIE-LP-04-01-F-DV-A-WT-K-TR 1.00 mm (.0394") 64 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-LP-04-01-S-DV-A-WT-K-TR 1.00 mm (.0394") 64 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-064-02-F-D-TH 1.00 mm (.0394") 64 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-098-02-F-D-EMS2 1.00 mm (.0394") 98 Surface Mount Edge Mount 14 Gbps NRZ
PCIE-098-02-F-D-RA 1.00 mm (.0394") 98 Surface Mount Right Angle 14 Gbps NRZ
PCIE-098-02-F-D-TH 1.00 mm (.0394") 98 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-LP-08-01-F-DV-A-WT-K-TR 1.00 mm (.0394") 98 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-LP-08-01-S-DV-A-WT-K-TR 1.00 mm (.0394") 98 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-164-02-F-D-EMS2 1.00 mm (.0394") 164 Surface Mount Edge Mount 14 Gbps NRZ
PCIE-164-02-F-D-RA 1.00 mm (.0394") 164 Surface Mount Right Angle 14 Gbps NRZ
PCIE-LP-16-01-F-DV-A-WT-K 1.00 mm (.0394") 164 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-164-02-F-D-TH 1.00 mm (.0394") 164 Surface Mount Vertical Board Stacking 14 Gbps NRZ
PCIE-LP-16-01-S-DV-A-WT-K 1.00 mm (.0394") 164 Surface Mount Vertical Board Stacking 14 Gbps NRZ