ST4 0.40 mm Micro Blade & Beam Ultra Fine Pitch Header

Manufactured on an ultra-fine 0.40 mm pitch, the ST4 header is designed for board-to-board connections where space is at a premium. The ST4 provides up to 28 Gbps performance.

Features

  • 28 Gbps performance

  • Ultra fine 0.40 mm pitch

  • Up to 100 I/Os

  • Slim footprint

  • Stack heights from 4 mm to 6 mm

0.40 mm Micro Blade & Beam Ultra Fine Pitch Header

Configured Part Number

View Full Mated Sets Add to Cart
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

SS4 Series Thumbnail Image
SS4

0.40 mm Micro Blade & Beam Ultra Fine Pitch Socket

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
ST4-10-1.50-L-D-P-TR SS4-10-3.50-L-D-K-TR 0.40 mm (.0158") 5.00 20 Surface Mount Parallel 28 Gbps NRZ
ST4-10-2.50-L-D-P-TR SS4-10-3.50-L-D-K-TR 0.40 mm (.0158") 6.00 20 Surface Mount Parallel 28 Gbps NRZ
ST4-10-1.00-L-D-P-TR SS4-10-3.00-L-D-K-TR 0.40 mm (.0158") 4.00 20 Surface Mount Parallel 28 Gbps NRZ
ST4-10-1.00-L-D-P-TR SS4-10-3.50-L-D-K-TR 0.40 mm (.0158") 4.50 20 Surface Mount Parallel 28 Gbps NRZ
ST4-10-1.50-L-D-P-TR SS4-10-3.00-L-D-K-TR 0.40 mm (.0158") 4.50 20 Surface Mount Parallel 28 Gbps NRZ
ST4-10-2.50-L-D-P-TR SS4-10-3.00-L-D-K-TR 0.40 mm (.0158") 5.50 20 Surface Mount Parallel 28 Gbps NRZ
ST4-20-1.00-L-D-P-TR SS4-20-3.00-L-D-K-TR 0.40 mm (.0158") 4.00 40 Surface Mount Parallel 28 Gbps NRZ
ST4-20-1.00-L-D-P-TR SS4-20-3.50-L-D-K-TR 0.40 mm (.0158") 4.50 40 Surface Mount Parallel 28 Gbps NRZ
ST4-20-1.50-L-D-P-TR SS4-20-3.00-L-D-K-TR 0.40 mm (.0158") 4.50 40 Surface Mount Parallel 28 Gbps NRZ
ST4-20-1.50-L-D-P-TR SS4-20-3.50-L-D-K-TR 0.40 mm (.0158") 5.00 40 Surface Mount Parallel 28 Gbps NRZ
ST4-20-2.50-L-D-P-TR SS4-20-3.00-L-D-K-TR 0.40 mm (.0158") 5.50 40 Surface Mount Parallel 28 Gbps NRZ
ST4-20-2.50-L-D-P-TR SS4-20-3.50-L-D-K-TR 0.40 mm (.0158") 6.00 40 Surface Mount Parallel 28 Gbps NRZ
ST4-30-1.50-L-D-P-TR SS4-30-3.50-L-D-K-TR 0.40 mm (.0158") 5.00 60 Surface Mount Parallel 28 Gbps NRZ
ST4-30-1.00-L-D-P-TR SS4-30-3.00-L-D-K-TR 0.40 mm (.0158") 4.00 60 Surface Mount Parallel 28 Gbps NRZ
ST4-30-1.00-L-D-P-TR SS4-30-3.50-L-D-K-TR 0.40 mm (.0158") 4.50 60 Surface Mount Parallel 28 Gbps NRZ
ST4-30-1.50-L-D-P-TR SS4-30-3.00-L-D-K-TR 0.40 mm (.0158") 4.50 60 Surface Mount Parallel 28 Gbps NRZ
ST4-30-2.50-L-D-P-TR SS4-30-3.00-L-D-K-TR 0.40 mm (.0158") 5.50 60 Surface Mount Parallel 28 Gbps NRZ
ST4-30-2.50-L-D-P-TR SS4-30-3.50-L-D-K-TR 0.40 mm (.0158") 6.00 60 Surface Mount Parallel 28 Gbps NRZ
ST4-40-1.00-L-D-P-TR SS4-40-3.00-L-D-K-TR 0.40 mm (.0158") 4.00 80 Surface Mount Parallel 28 Gbps NRZ
ST4-40-1.00-L-D-P-TR SS4-40-3.50-L-D-K-TR 0.40 mm (.0158") 4.50 80 Surface Mount Parallel 28 Gbps NRZ