MMSST

Product Specs
  Configure Your Product Using the Options Below

.100" Mini Mate® Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

rohs logo

The MMSST is part of Samtec's Mini Mate® series, and is a cable assembly for cable-to-board and cable-to-cable applications. The MMSDT features a single row .100" (2.54 mm) pitch connector and Teflon™ fluoropolymer wire. The cable assembly is available in single and double ended variations.

Configured Part Number
.
.
Features

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

  • Mating shrouded terminal strips available

  • Metal or plastic latches

  • Polarized, single row system to 25 pins

  • 20 to 30 AWG Teflon™ fluoropolymer cable

Specs Kit

Secured form. No spam.

. .
.
.
. .
.