MMT 2.00 mm Horizontal Surface Mount Terminal Strip

Features

  • Application: Single and double row perpendicular mating up to 72 pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: horizontal

  • Pitch: 2.00 mm (.0787")

2.00 mm Horizontal Surface Mount Terminal Strip
View Full Mated Sets
Mates and Related Components

Mating Connectors

CLT Series Thumbnail Image
CLT

Low Profile Dual Wipe Socket, 2.00 mm Pitch

ESQT Series Thumbnail Image
ESQT

FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch

MMS Series Thumbnail Image
MMS

Classic Socket Strips, 2.00 mm (.0787") Pitch

SMM Series Thumbnail Image
SMM

Low Profile Socket Strips, 2.00 mm Pitch

SQT Series Thumbnail Image
SQT

Cost Effective Rugged PCB Sockets, 2.00mm pitch

SQW Series Thumbnail Image
SQW

Cost Effective Rugged PCB Sockets, 2.00mm pitch

TLE Series Thumbnail Image
TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

TCSD Series Thumbnail Image
TCSD

IDC Socket Cable Assemblies, 2.00mm Pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MMT-102-01-F-SH MMS-102-02-F-SH 2.00 mm (.0787") 2 Surface Mount Coplanar
MMT-102-01-F-SH MMS-102-02-F-SV 2.00 mm (.0787") 2 Surface Mount Right Angle
MMT-103-01-F-SH MMS-103-02-F-SH 2.00 mm (.0787") 3 Surface Mount Coplanar
MMT-103-01-F-SH MMS-103-02-F-SV 2.00 mm (.0787") 3 Surface Mount Right Angle
MMT-104-01-F-SH MMS-104-02-F-SH 2.00 mm (.0787") 4 Surface Mount Coplanar
MMT-102-01-F-DH MMS-102-02-F-DH 2.00 mm (.0787") 4 Surface Mount Coplanar
MMT-102-01-L-DH TLE-102-01-G-DV 2.00 mm (.0787") 4 Surface Mount Right Angle
MMT-104-01-F-SH MMS-104-02-F-SV 2.00 mm (.0787") 4 Surface Mount Right Angle
MMT-105-01-F-SH MMS-105-02-F-SH 2.00 mm (.0787") 5 Surface Mount Coplanar
MMT-105-01-F-SH MMS-105-02-F-SV 2.00 mm (.0787") 5 Surface Mount Right Angle
MMT-103-01-F-DH MMS-103-02-F-DH 2.00 mm (.0787") 6 Surface Mount Coplanar
MMT-106-01-F-SH MMS-106-02-F-SH 2.00 mm (.0787") 6 Surface Mount Coplanar
MMT-106-01-F-SH MMS-106-02-F-SV 2.00 mm (.0787") 6 Surface Mount Right Angle
MMT-103-01-L-DH TLE-103-01-G-DV 2.00 mm (.0787") 6 Surface Mount Right Angle
MMT-107-01-F-SH MMS-107-02-F-SH 2.00 mm (.0787") 7 Surface Mount Coplanar
MMT-107-01-F-SH MMS-107-02-F-SV 2.00 mm (.0787") 7 Surface Mount Right Angle
MMT-104-01-F-DH MMS-104-02-F-DH 2.00 mm (.0787") 8 Surface Mount Coplanar
MMT-108-01-F-SH MMS-108-02-F-SH 2.00 mm (.0787") 8 Surface Mount Coplanar
MMT-104-01-L-DH TLE-104-01-G-DV 2.00 mm (.0787") 8 Surface Mount Right Angle
MMT-108-01-F-SH MMS-108-02-F-SV 2.00 mm (.0787") 8 Surface Mount Right Angle