MTLW - .100" Low Profile Variable Post Height Terminal Strip

Features

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

.100" Low Profile Variable Post Height Terminal Strip
View Full Mated Sets
Mates and Related Components

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

IDSD Series Thumbnail Image
IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS Series Thumbnail Image
IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

SMH Series Thumbnail Image
SMH

.100" Horizontal Surface Mount Socket Strip

HCSD Series Thumbnail Image
HCSD

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCSS Series Thumbnail Image
HCSS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

PHF Series Thumbnail Image
PHF

.100" Socket Strip, Press-Fit

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

SMSS Series Thumbnail Image
SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD Series Thumbnail Image
SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MTLW-101-06-L-S-125 SLW-101-01-L-S .100" (2.54 mm) 6.35 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-130 SLW-101-01-L-S .100" (2.54 mm) 6.48 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-135 SLW-101-01-L-S .100" (2.54 mm) 6.60 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-140 SLW-101-01-L-S .100" (2.54 mm) 6.73 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-145 SLW-101-01-L-S .100" (2.54 mm) 6.86 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-150 SLW-101-01-L-S .100" (2.54 mm) 6.99 1 Through-Hole Vertical Board Stacking
MTLW-101-06-L-S-155 SLW-101-01-L-S .100" (2.54 mm) 7.11 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-160 SLW-101-01-L-S .100" (2.54 mm) 7.24 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-165 SLW-101-01-L-S .100" (2.54 mm) 7.37 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-170 SLW-101-01-L-S .100" (2.54 mm) 7.49 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-175 SLW-101-01-L-S .100" (2.54 mm) 7.62 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-180 SLW-101-01-L-S .100" (2.54 mm) 7.75 1 Through-Hole Vertical Board Stacking
MTLW-101-05-L-S-185 SLW-101-01-L-S .100" (2.54 mm) 7.87 1 Through-Hole Vertical Board Stacking
MTLW-101-07-L-S-255 SSW-101-01-L-S .100" (2.54 mm) 10.16 1 Through-Hole Vertical Board Stacking
MTLW-101-07-L-S-260 SSW-101-01-L-S .100" (2.54 mm) 10.29 1 Through-Hole Vertical Board Stacking
MTLW-101-07-L-S-265 SSW-101-01-L-S .100" (2.54 mm) 10.41 1 Through-Hole Vertical Board Stacking
MTLW-101-07-L-S-270 SSW-101-01-L-S .100" (2.54 mm) 10.54 1 Through-Hole Vertical Board Stacking
MTLW-101-07-L-S-275 SSW-101-01-L-S .100" (2.54 mm) 10.67 1 Through-Hole Vertical Board Stacking
MTLW-101-07-L-S-280 SSW-101-01-L-S .100" (2.54 mm) 10.80 1 Through-Hole Vertical Board Stacking
MTLW-101-23-L-S-285 SSW-101-01-L-S .100" (2.54 mm) 10.92 1 Through-Hole Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.