SFSST

Product Specs
  Configure Your Product Using the Options Below

.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

rohs logo

The SFSST is a single row, discrete wire cable assembly. The SFSST uses Samtec's Tiger Eye™ contact system for reliability in tough conditions. SFSST is available as components or full assemblies, with tooling available. SFSST uses Teflon™ fluoropolymer wire and offers multiple design options.

Configured Part Number
.
.
Features

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

  • .050" (1.27 mm) pitch

  • 28 and 30 AWG Teflon™ fluoropolymer cable

  • High-reliability Tiger Eye™ contacts

  • Mating shrouded terminal strips available

  • Metal latch option

  • Polarized single row system to 50 pins

Specs Kit

Secured form. No spam.

. .
.
.
. .
.