SLM Through-Hole Micro Socket, 0.050" x 0.100" Pitch

The SLM is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SLM is available in single- and double-row versions.

Features

  • Application: Single or double row design up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

Through-Hole Micro Socket, 0.050" x 0.100" Pitch
View Full Mated Sets
Mates and Related Components

Mating Connectors

DWM Series Thumbnail Image
DWM

.050" x .100" Flex Stack, Flexible Micro Board Stacker

FTR Series Thumbnail Image
FTR

Surface Mount Micro Header, 0.050" x 0.100" Pitch

HDWM Series Thumbnail Image
HDWM

.050" X .100" Flex Stack, High-Temp Micro Board Stacker

HMTMS Series Thumbnail Image
HMTMS

.050" x .100" High-Temp Variable Post Height Micro Terminal Strip

HTMS Series Thumbnail Image
HTMS

Through-hole Micro Header, 0.050" x 0.100" Pitch

MTMS Series Thumbnail Image
MTMS

.050" x .100" Variable Post Height Micro Terminal Strip

TMS Series Thumbnail Image
TMS

Through-hole Micro Header, 0.050" x 0.100" Pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
DWM-01-53-L-S-265 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.303 1 Through-Hole Vertical Board Stacking
DWM-01-01-L-S-225 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 10.287 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-270 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.430 1 Through-Hole Vertical Board Stacking
DWM-01-52-L-S-200 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 9.652 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-290 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.938 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-280 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.684 1 Through-Hole Vertical Board Stacking
DWM-01-01-L-S-220 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 10.160 1 Through-Hole Vertical Board Stacking
DWM-01-52-L-S-210 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 9.906 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-345 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.335 1 Through-Hole Vertical Board Stacking
DWM-01-01-L-S-235 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 10.541 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-275 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.557 1 Through-Hole Vertical Board Stacking
DWM-01-01-L-S-230 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 10.414 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-285 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 11.811 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-330 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 12.954 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-335 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.081 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-340 SLM-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.208 1 Through-Hole Vertical Board Stacking
DWM-02-54-L-S-330 SLM-102-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 12.954 2 Through-Hole Vertical Board Stacking
DWM-02-54-L-S-335 SLM-102-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.081 2 Through-Hole Vertical Board Stacking
DWM-02-01-L-S-225 SLM-102-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 10.287 2 Through-Hole Vertical Board Stacking
DWM-02-52-L-S-210 SLM-102-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 9.906 2 Through-Hole Vertical Board Stacking