SSM - Surface Mount PCB Socket Strips, .100" pitch

A range of surface mount socket strips for classic .100" pitch applications, the SSM series takes the humble socket strip to new performance levels with Samtec's Extended Life Product™ testing. The SSM is available in single and double row configurations and uses the Samtec Tiger Claw™ dual wipe contact system.

Features

  • Pitch: .100" (2.54 mm)

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Contact System: Tiger Claw™

Surface Mount PCB Socket Strips, .100" pitch
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

HMTSW Series Thumbnail Image
HMTSW

.100" High-Temp Variable Post Height Terminal Strip

HTSS Series Thumbnail Image
HTSS

.100" High-Temp Shrouded Terminal Strip

HTSW Series Thumbnail Image
HTSW

High Temperature PCB Header Strips, 0.100" pitch

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

TSSH Series Thumbnail Image
TSSH

.100" End Shrouded Terminal Strip

TSS Series Thumbnail Image
TSS

.100" Shrouded Terminal Strip

ZSS Series Thumbnail Image
ZSS

.100" Shrouded Elevated Terminal Strip

HHSC Series Thumbnail Image
HHSC

.100" JTAG Ribbon Coax Cable Assembly

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.06 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 3.81 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.19 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.32 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 3.94 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.57 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.70 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.45 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.95 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.83 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.08 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.21 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.33 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.72 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.59 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.46 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.84 2 Surface Mount Bottom Entry 8 Gbps NRZ
HW-02-15-F-S-265-SM SSM-102-F-SV-BE .100" (2.54 mm) 6.73 2 Surface Mount Bottom Entry
HW-02-15-F-S-275-SM SSM-102-F-SV-BE .100" (2.54 mm) 6.98 2 Surface Mount Bottom Entry
HW-02-09-F-S-300-SM SSM-102-F-SV-BE .100" (2.54 mm) 7.62 2 Surface Mount Bottom Entry

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.