QTH - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.

Features

  • Extended Life Product™ (E.L.P.™)

  • 25 Gbps performance

  • 0.50 mm (.0197") pitch

  • 5 mm–30 mm stack heights

  • Up to 300 positions

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

QTH-DP Series Thumbnail Image
QTH-DP

0.50 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

QTH-RA Series Thumbnail Image
QTH-RA

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip, Right-Angle

Series Image for QTH-DP-RA
QTH-DP-RA

0.50 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair, Right-Angle

Mating Connectors

HQCD Series Thumbnail Image
HQCD

0.50 mm Q Strip® Coax Cable Assembly

QSH Series Thumbnail Image
QSH

0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

Test Reports
Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
QTH-030-07-C-D-A QSH-030-01-C-D-A 0.50 mm (.0197") 25.00 60 Vertical Board Stacking 14 Gbps NRZ
QTH-030-05-C-D-A QSH-030-01-C-D-A 0.50 mm (.0197") 16.00 60 Vertical Board Stacking 14 Gbps NRZ
QTH-030-03-C-D-A QSH-030-01-C-D-A 0.50 mm (.0197") 11.00 60 Vertical Board Stacking 14 Gbps NRZ
QTH-060-07-C-D-A QSH-060-01-C-D-A 0.50 mm (.0197") 25.00 120 Vertical Board Stacking 14 Gbps NRZ
QTH-060-05-C-D-A QSH-060-01-C-D-A 0.50 mm (.0197") 16.00 120 Vertical Board Stacking 14 Gbps NRZ
QTH-060-03-C-D-A QSH-060-01-C-D-A 0.50 mm (.0197") 11.00 120 Vertical Board Stacking 14 Gbps NRZ
QTH-090-07-C-D-A QSH-090-01-C-D-A 0.50 mm (.0197") 25.00 180 Vertical Board Stacking 14 Gbps NRZ
QTH-120-01-C-D-A QSH-120-01-C-D-A 0.50 mm (.0197") 5.00 240 Vertical Board Stacking 14 Gbps NRZ
QTH-120-07-C-D-A QSH-120-01-C-D-A 0.50 mm (.0197") 25.00 240 Vertical Board Stacking 14 Gbps NRZ
QTH-120-05-C-D-A QSH-120-01-C-D-A 0.50 mm (.0197") 16.00 240 Vertical Board Stacking 14 Gbps NRZ
QTH-120-04-C-D-A QSH-120-01-C-D-A 0.50 mm (.0197") 16.00 240 Vertical Board Stacking 14 Gbps NRZ
QTH-120-04-L-D-A QSH-120-01-L-D-A 0.50 mm (.0197") 16.00 240 Vertical Board Stacking 14 Gbps NRZ
QTH-120-03-C-D-A QSH-120-01-C-D-A 0.50 mm (.0197") 11.00 240 Vertical Board Stacking 14 Gbps NRZ
QTH-120-02-C-D-A QSH-120-01-C-D-A 0.50 mm (.0197") 8.00 240 Vertical Board Stacking 14 Gbps NRZ
QTH-020-01-L-D-DP-RA QSH-020-01-L-D-DP-RA 0.50 mm (.0197") 40 Surface Mount Coplanar 14 Gbps NRZ
QTH-020-01-L-D-DP-A QSH-020-01-L-D-DP-A 0.50 mm (.0197") 5.00 40 Surface Mount Parallel 14 Gbps NRZ
QTH-020-01-L-D-DP-A-K-TR QSH-020-01-L-D-DP-A-K-TR 0.50 mm (.0197") 5.00 40 Surface Mount Parallel 14 Gbps NRZ
QTH-020-01-F-D-DP-A QSH-020-01-F-D-DP-A 0.50 mm (.0197") 5.00 40 Surface Mount Parallel 14 Gbps NRZ
QTH-020-01-F-D-DP-A-K-TR QSH-020-01-F-D-DP-A-K-TR 0.50 mm (.0197") 5.00 40 Surface Mount Parallel 14 Gbps NRZ
QTH-020-01-C-D-DP-A QSH-020-01-C-D-DP-A 0.50 mm (.0197") 5.00 40 Surface Mount Parallel 14 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.