Welcome to our new site. Tell us what you think!  |  View recent updates.
Can't find something? Relax. Our previous site is still available. Learn More.

Series

HDAM 2,00 mm x 1,20 mm HD Mezz™ Rugged, High Density Open Pin Field Array Terminal

The ET60S Socket and ET60T Terminal Series is a modular high-current power and signal connector system in a coplanar and right-angle board-to-board orientation.

Designed as a higher current and lower profile power interconnect than existing connectors, the EXTreme Ten60Power™ connector provides maximum current-to-length ratio packaged in a low-profile, 10mm (.394”) height housing that enhances system airflow within the power system. Both the plug and receptacle utilize reliable, proven power and signal contact designs.

Features

• Application Specific capability to build any height from 20,00 mm to 35,00 mm.
• Open Pin Field design.
• Integrated Guide Posts to minimize contact damage when mating and unmating.
• Solder charge termination for ease of processing.
• Performance up to 9 GHz / 18 Gbps .
• 1,20 mm X 2,00 mm pitch.
• Up to 299 I/Os.
• Intermateable with Molex HD Mezz.
• HD Mezz is a trademark of Molex Incorporated.
• Dual sourced by Molex®.

Certifications

View the certification record

Mating Connectors

More From This Series

To speak with a representative:

1 800 726 8329

1-812-944-6733

For Website or Product Support:

Live Chat or eCustomerService@samtec.com

Enter a competitor part number to return a list of similar Samtec products.