MEC1 - 1.00 mm Mini Edge Card Socket, Vertical

Features

  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins polarized

  • Current rating: 2.2 A max

1.00 mm Mini Edge Card Socket, Vertical
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

MEC1-EM Series Thumbnail Image
MEC1-EM

1.00 mm Mini Edge Card Socket, Edge Mount

MEC1-RA Series Thumbnail Image
MEC1-RA

1.00 mm Mini Edge Card Socket, Right-Angle

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MEC1-105-02-L-D-RA1-SL 1.00 mm (.0394") 8 Surface Mount Right Angle 14 Gbps NRZ
MEC1-105-02-F-D-RA1-SL 1.00 mm (.0394") 8 Surface Mount Right Angle 14 Gbps NRZ
MEC1-105-02-F-D-RA1-SL-TR 1.00 mm (.0394") 8 Surface Mount Right Angle 14 Gbps NRZ
MEC1-105-02-S-D-RA1-SL 1.00 mm (.0394") 8 Surface Mount Right Angle 14 Gbps NRZ
MEC1-105-02-L-D-RA1-SL-TR 1.00 mm (.0394") 8 Surface Mount Right Angle 14 Gbps NRZ
MEC1-105-02-L-D-A-K-TR 1.00 mm (.0394") 8 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-S-D-A-K-TR 1.00 mm (.0394") 8 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-L-D-A 1.00 mm (.0394") 8 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-F-D-A 1.00 mm (.0394") 8 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-S-D-A 1.00 mm (.0394") 8 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-F-D-A-K-TR 1.00 mm (.0394") 8 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-L-D-NP-A-K-TR 1.00 mm (.0394") 10 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-F-D-NP-A 1.00 mm (.0394") 10 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-L-D-NP-A 1.00 mm (.0394") 10 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-F-D-NP-A-K-TR 1.00 mm (.0394") 10 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-S-D-NP-A-K-TR 1.00 mm (.0394") 10 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-105-02-S-D-NP-A 1.00 mm (.0394") 10 Surface Mount Vertical Board Stacking 14 Gbps NRZ
MEC1-108-02-F-D-RA1-SL-TR 1.00 mm (.0394") 14 Surface Mount Right Angle 14 Gbps NRZ
MEC1-108-02-S-D-RA1-SL-TR 1.00 mm (.0394") 14 Surface Mount Right Angle 14 Gbps NRZ
MEC1-108-02-L-D-RA1-SL 1.00 mm (.0394") 14 Surface Mount Right Angle 14 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.