Welcome to our new site. Tell us what you think!  |  View recent updates.
Can't find something? Relax. Our previous site is still available. Learn More.

Series

MEC2-DV 2,00 mm Mini Edge Card Connector, Vertical

The ET60S Socket and ET60T Terminal Series is a modular high-current power and signal connector system in a coplanar and right-angle board-to-board orientation.

Designed as a higher current and lower profile power interconnect than existing connectors, the EXTreme Ten60Power™ connector provides maximum current-to-length ratio packaged in a low-profile, 10mm (.394”) height housing that enhances system airflow within the power system. Both the plug and receptacle utilize reliable, proven power and signal contact designs.

Features

• 2,00 mm (.0787") pitch.
• Accepts .062" (1,60 mm) and .093" (2,36 mm) thick cards.
• Double row design up to 100 pins polarized.
• Rugged Weld Tab option.

Certifications

Mating Connectors

More From This Series

To speak with a representative:

1 800 726 8329

1-812-944-6733

For Website or Product Support:

Live Chat or eCustomerService@samtec.com

Enter a competitor part number to return a list of similar Samtec products.