Series

SATA-SM .050" Serial ATA Connector, Surface Mount

The ET60S Socket and ET60T Terminal Series is a modular high-current power and signal connector system in a coplanar and right-angle board-to-board orientation.

Designed as a higher current and lower profile power interconnect than existing connectors, the EXTreme Ten60Power™ connector provides maximum current-to-length ratio packaged in a low-profile, 10mm (.394”) height housing that enhances system airflow within the power system. Both the plug and receptacle utilize reliable, proven power and signal contact designs.

Features

  • Right angle configuation
  • Surface mount tails
  • Locking Clips standard
  • Meets SATA standards

Recognitions

Mating Connectors

Notes

To speak with a representative:

1 800 726 8329

1-812-944-6733

For Website or Product Support:

Live Chat or eCustomerService@samtec.com

Enter a competitor part number to return a list of similar Samtec products.