Samtec.com performs best in Chrome, Firefox, Safari, and Internet Explorer 9.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email: eHelpDesk@Samtec.com.

MY FAVORITES

Series

SEAM .050" SEARAY™ High Speed High Density Open Pin Field Array Terminal

The ET60S Socket and ET60T Terminal Series is a modular high-current power and signal connector system in a coplanar and right-angle board-to-board orientation.

Designed as a higher current and lower profile power interconnect than existing connectors, the EXTreme Ten60Power™ connector provides maximum current-to-length ratio packaged in a low-profile, 10mm (.394”) height housing that enhances system airflow within the power system. Both the plug and receptacle utilize reliable, proven power and signal contact designs.

Features

  • Up to 500 I/Os
  • .050" (1,27 mm) Pitch
  • Rugged Edge Rate™ contact
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Dual sourced by Molex®
  • 7,00 mm - 17,50 mm stack heights
  • Samtec 28+ Gbps Solution
  • IPC J-STD-001F, Requirements for Soldered Electrical and Electronic Assemblies – Meets Class 3 Acceptability Criteria for High Performance/Harsh Environment Electronic Products
  • IPC-A-610F, Acceptability of Electronic Assemblies – Meets Class 3 Acceptability Criteria for High Performance/Harsh Environment Electronic Products

Recognitions

View the certification record


Recently Viewed Series

1of

Enter a competitor part number to return a list of similar Samtec products.

Live Chat