Welcome to our new site. Tell us what you think!  |  View recent updates.
Can't find something? Relax. Our previous site is still available. Learn More.

Series

TFM .050" Tiger Eye™ High Reliability Terminal Strip

The ET60S Socket and ET60T Terminal Series is a modular high-current power and signal connector system in a coplanar and right-angle board-to-board orientation.

Designed as a higher current and lower profile power interconnect than existing connectors, the EXTreme Ten60Power™ connector provides maximum current-to-length ratio packaged in a low-profile, 10mm (.394”) height housing that enhances system airflow within the power system. Both the plug and receptacle utilize reliable, proven power and signal contact designs.

Features

• Pitch: .050" (1,27 mm).
• Contact System: .018" (0,46 mm) diameter post.
• Orientation: Vertical, right angle, horizontal.
• Termination: Through-hole, surface mount.
• Application: Mating with high reliability Tiger Eye™ contact sockets and cable assemblies.
• Shrouded Body for Blind Mating.
• Multiple stack heights.
• Special Features: Screw Down, Weld Tab and Solder Nail options available for most rugged requirements.
• Extended Life Product (ELP™).

Certifications

View the certification record View the certification record

To speak with a representative:

1 800 726 8329

1-812-944-6733

For Website or Product Support:

Live Chat or eCustomerService@samtec.com

Enter a competitor part number to return a list of similar Samtec products.