The HSEC8-EM is a vertical edge-mount 0.80 mm pitch edge card connector. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 28 Gbps performance. Usable with a 1.60 mm (.062") card, the HSEC8-EM is also compatible with the ECDP cable system for wire-to-board applications.