SMS - Through-Hole Micro Socket, 0.050" x 0.100" Pitch

The SMS is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SMS is available in single- and double-row versions.

Features

  • Application: Single or double row design up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

Through-Hole Micro Socket, 0.050" x 0.100" Pitch
View Full Mated Sets
Mates and Related Components

Mating Connectors

DWM Series Thumbnail Image
DWM

.050" x .100" Flex Stack, Flexible Micro Board Stacker

FTR Series Thumbnail Image
FTR

Surface Mount Micro Header, 0.050" x 0.100" Pitch

HDWM Series Thumbnail Image
HDWM

.050" X .100" Flex Stack, High-Temp Micro Board Stacker

HMTMS Series Thumbnail Image
HMTMS

.050" x .100" High-Temp Variable Post Height Micro Terminal Strip

HTMS Series Thumbnail Image
HTMS

Through-hole Micro Header, 0.050" x 0.100" Pitch

MTMS Series Thumbnail Image
MTMS

.050" x .100" Variable Post Height Micro Terminal Strip

TMS Series Thumbnail Image
TMS

Through-hole Micro Header, 0.050" x 0.100" Pitch

TML Series Thumbnail Image
TML

.050" X .100" Shrouded Terminal Strip

ZML Series Thumbnail Image
ZML

.050" x .100" Micro Shrouded Terminal Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
DWM-01-56-L-S-305 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.256 1 Through-Hole Vertical Board Stacking
DWM-01-56-L-S-330 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.891 1 Through-Hole Vertical Board Stacking
DWM-01-55-L-S-300 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.129 1 Through-Hole Vertical Board Stacking
DWM-01-56-L-S-325 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.764 1 Through-Hole Vertical Board Stacking
DWM-01-57-L-S-370 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 17.907 1 Through-Hole Vertical Board Stacking
DWM-01-58-L-S-440 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 19.685 1 Through-Hole Vertical Board Stacking
DWM-01-57-L-S-365 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 17.780 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-230 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 14.351 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-290 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 15.875 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-210 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.843 1 Through-Hole Vertical Board Stacking
DWM-01-56-L-S-340 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 17.145 1 Through-Hole Vertical Board Stacking
DWM-01-57-L-S-385 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 18.288 1 Through-Hole Vertical Board Stacking
DWM-01-57-L-S-395 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 18.542 1 Through-Hole Vertical Board Stacking
DWM-01-59-L-S-465 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 20.320 1 Through-Hole Vertical Board Stacking
DWM-01-56-L-S-315 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 16.510 1 Through-Hole Vertical Board Stacking
DWM-01-58-L-S-415 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 19.050 1 Through-Hole Vertical Board Stacking
DWM-01-53-L-S-215 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 13.970 1 Through-Hole Vertical Board Stacking
DWM-01-57-L-S-380 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 18.161 1 Through-Hole Vertical Board Stacking
DWM-01-58-L-S-400 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 18.669 1 Through-Hole Vertical Board Stacking
DWM-01-54-L-S-275 SMS-101-01-L-S .050" (1.27 mm) X .100" (2.54 mm) 15.494 1 Through-Hole Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.