TLW - .100" Low Profile Terminal Strip

Features

  • Application: Variety of post heights allows choice of Samtec sockets to meet stack height and performance needs

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole

.100" Low Profile Terminal Strip
View Full Mated Sets
Mates and Related Components

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

BSW Series Thumbnail Image
BSW

.100" Bottom Entry Socket Strip

CES Series Thumbnail Image
CES

.100" Closed Entry Low Profile Socket Strip

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

HCSS Series Thumbnail Image
HCSS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TLW-101-06-L-S SLW-101-01-L-S .100" (2.54 mm) 6.10 1 Through-Hole Vertical Board Stacking
TLW-101-06-F-S SLW-101-01-F-S .100" (2.54 mm) 6.10 1 Through-Hole Vertical Board Stacking
TLW-101-06-L-D SLW-101-01-L-D .100" (2.54 mm) 6.10 2 Through-Hole Vertical Board Stacking
TLW-102-06-L-S SLW-102-01-L-S .100" (2.54 mm) 6.10 2 Through-Hole Vertical Board Stacking
TLW-102-06-F-S SLW-102-01-F-S .100" (2.54 mm) 6.10 2 Through-Hole Vertical Board Stacking
TLW-101-06-F-D SLW-101-01-F-D .100" (2.54 mm) 6.10 2 Through-Hole Vertical Board Stacking
TLW-103-06-L-S SLW-103-01-L-S .100" (2.54 mm) 6.10 3 Through-Hole Vertical Board Stacking
TLW-103-06-F-S SLW-103-01-F-S .100" (2.54 mm) 6.10 3 Through-Hole Vertical Board Stacking
TLW-104-06-L-S SLW-104-01-L-S .100" (2.54 mm) 6.10 4 Through-Hole Vertical Board Stacking
TLW-102-06-L-D SLW-102-01-L-D .100" (2.54 mm) 6.10 4 Through-Hole Vertical Board Stacking
TLW-104-06-F-S SLW-104-01-F-S .100" (2.54 mm) 6.10 4 Through-Hole Vertical Board Stacking
TLW-102-06-F-D SLW-102-01-F-D .100" (2.54 mm) 6.10 4 Through-Hole Vertical Board Stacking
TLW-102-06-F-D HLE-102-02-F-DV-TE .100" (2.54 mm) 5.03 4 Through-Hole Vertical Board Stacking
TLW-102-06-L-D HLE-102-02-L-DV-TE .100" (2.54 mm) 5.03 4 Through-Hole Vertical Board Stacking
TLW-105-06-L-S SLW-105-01-L-S .100" (2.54 mm) 6.10 5 Through-Hole Vertical Board Stacking
TLW-105-06-F-S SLW-105-01-F-S .100" (2.54 mm) 6.10 5 Through-Hole Vertical Board Stacking
TLW-103-06-L-D SLW-103-01-L-D .100" (2.54 mm) 6.10 6 Through-Hole Vertical Board Stacking
TLW-106-06-L-S SLW-106-01-L-S .100" (2.54 mm) 6.10 6 Through-Hole Vertical Board Stacking
TLW-106-06-F-S SLW-106-01-F-S .100" (2.54 mm) 6.10 6 Through-Hole Vertical Board Stacking
TLW-103-06-F-D SLW-103-01-F-D .100" (2.54 mm) 6.10 6 Through-Hole Vertical Board Stacking

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.