1.27 mm standard body height
1.00 mm pitch
Dual compression contacts
100 – 300 total pins
Ideal for low cost board stacking, module-to-board and LGA interfaces
Minimizes thermal expansion issues
Analog Over Array™ capable
High-speed, low profile one-piece interposers with a 1.27 mm body height and dual compression contacts.
Features
Downloads & Resources
Literature
Technical Documents
Products
GMI - 1.00 mm SUPERNOVA™ Low Profile Compression Interposer
Features
Dual compression contacts
Low profile - 1.27 mm standard height
Up to 300 I/Os
Current rating: 0.9 A max
Voltage rating: 200 VAC/283 VDC max
Analog Over Array™ capable
Contact Sales
More High-Density Arrays
- NovaRay® 128 Gbps PAM4, Extreme Density Arrays
- AcceleRate® HP High-Performance Arrays
- AcceleRate® HD Ultra-Dense, Slim Body Arrays
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- SEARAY™
- SEARAY™ 0.80 mm
- LP Array™
- SUPERNOVA™ Low Profile Compression Interposers
- HD Mezz
- E.L.P.™ High Mating Cycle Connectors
- Standoffs, Guide Posts & Ultra Rugged Hardware