SCPFE

AccliMate™ IP68 Sealed Circular Ethernet Cable Plug, Field Termination Kit

SCPFE

AccliMate™ IP68 Sealed Circular Ethernet Cable Plug, Field Termination Kit

rohs logo

.
.
Features

  • -01: For cable outside diameter range of 05.00 mm to 05.75 mm

  • -02: For cable outside diameter range of 05.75 mm to 06.50 mm

  • Available for long cable run and small-opening applications

  • Ethernet field termination kit

Specs Kit

Secured form. No spam.

. .
.
.
. .
.