Samtec.com performs best in Chrome, Firefox, Safari, and Internet Explorer 9.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email: eHelpDesk@Samtec.com.

MY FAVORITES

PCIe® Active Optical Cable System

High Speed Active Optical Cable Assemblies supporting PCIe® Gen 1 & 2 with an extended cable reach to 300 meters (Gen 3 to 100 meters).

Features

  • Four independent, full-duplex optical channels
  • PCIe® x4 and x8 form factors
  • Supports Gen 1, Gen 2 and Gen 3 data rates
  • Lightweight 3 mm diameter cable up to 300 meters
  • Full Active Optical Cables with Host and Target
  • Half Active Optical Cables with MTP end option
  • Direct replacement for passive or active copper cables
  • Supports PCIe® auxiliary signaling (CPWRON, CPERST#, CPRSNT#, CWAKE#)
  • Sideband support
  • PCIEA Series adaptor card is recommended to mate with Samtec's PCIEO Series assembly

Additional Links

PCIe® is a registered trademark of PCI-SIG®.

Samtec PCIe® over Fiber systems have successfully passed the PCI-SIG® Compliance Workshop #85; however as with all PCIe® based systems, there is a risk of interoperability issues with specific systems. Samtec recommends discussing your system with our Optical Group prior to final design. Please contact pcie@samtec.com.

Enter a competitor part number to return a list of similar Samtec products.

Live Chat