Product Types |
---|
|
Samtec Cable Assemblies include high speed assemblies with micro coax or twinax cables. Sealed panel and I/O systems are IP67 and IP68 protected. Also available is a full line of discrete wire, IDC, and FFC cable assemblies, including a broad selection of housings and contacts, as well as hand tools and semi-automatic applicators.
High-Speed Cable Assemblies |
---|
High-speed cable assemblies with micro coax and twinax cable for differential and single-ended applications. |
Panel and I/O |
---|
High-speed optical, low skew pair copper and sealed IP68/IP67 panel and i/o connector and cable systems for rugged, panel-to-panel applications. |
Discrete Wire, IDC & FFC |
---|
Discrete wire and IDC cable assemblies in socket and terminal designs on a variety of pitches from 0.80 mm to 6.35 mm, including rugged Tiger Eye™ contacts, isolated signals and high power systems. |
Industry Standards |
---|
Embedded hardware development using mezzanine cards to the host can present many challenges. Samtec has developed XMC, VNX, and PC/104™ cable extensions to test carrier cards away from the host without signal/performance degradation. |