Discrete Wire

Discrete wire cable assemblies and components with pitch availability from 0.80 mm to 6.35 mm and wire ranges from 32 to 10 AWG. Broad selection of bodies, contacts and terminals available with rugged latching, high-reliability Tiger Eye™ or individually shrouded contact systems, standard and high-power versions, polarization and keying. Tooling is available for component and complete assembly production.


0.80 mm Pitch Tiger Eye™ Discrete Wire System0.80 mm Pitch Tiger Eye™ Discrete Wire System

Micro discrete wire system with Tiger Eye™ contact system for high-reliability and high-cycle applications.

Features
  • High-reliability Tiger Eye™ contact system
  • 5, 10, 15 and 20 contacts per row
  • 32 AWG wire
  • Single and double ended assemblies
  • Retention latch as standard
Series
V
  • CC396
  • ISDE
  • SESDT
  • TEM
0.80 mm Pitch Tiger Eye™ Discrete Wire System

1.00 mm Pitch Discrete Wire1.00 mm Pitch Discrete Wire System

Space saving discrete wire system with crimp-style dual leaf contacts for a reliable wire-to-board connection.

Features
  • Crimp-style dual leaf contact system
  • 2 through 20 contacts (single row)
  • 2 through 10 contacts (double row)
  • Vertical and right-angle PCB connectors
  • 28 or 30 AWG wire
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC09M
  • CC09R
  • ISD1
  • ISS1
  • S1SD
  • S1SDT
  • S1SS
  • S1SST
  • T1M
1.00 mm Pitch Discrete Wire

.050" Pitch Tiger Eye™ Discrete Wire System.050" Pitch Tiger Eye™ Discrete Wire System

High-reliability Tiger Eye™ cables, plugs, sockets, and terminal strips for micro rugged applications.

Features
  • High-reliability Tiger Eye™ contact system
  • Metal latch and screw down options
  • Shrouded, polarized and keyed
  • PVC or Teflon® cable
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC03M
  • CC03R
  • ISDF
  • SFC
  • SFM
  • SFSD
  • SFSDT
  • SFSS
  • SFSST
  • T1M44-L
  • T1M44-R
  • TFC
  • TFM
  • TFSD
  • TFSDT
  • TFSS
  • TFSST
  • TSDF
Help Me Choose?
.050" Pitch Tiger Eye™ Discrete Wire System

2.00 mm Pitch Tiger Eye™ Discrete Wire System2.00 mm Pitch Tiger Eye™ Discrete Wire System

High-reliability Tiger Eye™ cables, plugs, sockets, and terminal strips for rugged applications.

Features
  • High-reliability Tiger Eye™ contact system
  • Metal latch and screw down options
  • Shrouded, polarized and keyed
  • PVC or Teflon® cable
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC81L
  • CC81R
  • ISD2
  • ITD2
  • S2M
  • S2SD
  • S2SDT
  • T1M82-L
  • T1M82-R
  • T2M
  • T2SD
  • T2SDT
2.00 mm Pitch Tiger Eye™ Discrete Wire System

2.00 mm (.0787") Pitch Discrete Wire IDC System2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

Features
  • Components only, customer assembly
  • No special tooling required
  • Available in 2, 3, 4 or 5 positions
  • Accepts 24 AWG discrete wire cable
  • Standard single latch for locking
Series
V
  • I2SS
  • T2I
2.00 mm (.0787") Pitch Discrete Wire IDC System

.100" Pitch Mini Mate®.100" Pitch Mini Mate® Discrete Wire System

Rugged individually shrouded contacts for reliability in harsh environments.

Features
  • Current rating to 3.3 A
  • Plastic or metal latches
  • 20 AWG to 30 AWG PVC or Teflon® cable
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC79L
  • CC79R
  • IPD1
  • IPL1
  • IPM1
  • IPR1
  • MMSD
  • MMSDT
  • MMSS
  • MMSST
  • MMTD
  • MMTDT
  • MMTS
  • MMTST
  • MRTD
  • MRTDT
  • PK-79
  • T1M74-L
  • T1M74-R
.100" Pitch Mini Mate®

.100" Pitch Mini Mate® Universal.100" Pitch Mini Mate® Universal Discrete Wire System

Mates with standard and shrouded .025" (0.64 mm) square post terminal strips.

Features
  • Mates with standard and shrouded .025" (0.64 mm) square post terminal strips
  • 24 to 28 AWG cable
  • Choice of single or double row system
  • Polarizing key option
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC83L
  • CC83R
  • ISDM
  • ISSM
  • SMSD
  • SMSS
  • TST
.100" Pitch Mini Mate® Universal

.165" Pitch Power Mate®.165" Pitch Power Mate® Discrete Wire System

Rugged power system with individually shrouded contacts for reliability in harsh environments.

Features
  • Current rating to 7.6 A
  • Plastic latches
  • 16 AWG to 24 AWG PVC or Teflon® cable
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC69L
  • CC69R
  • IPBD
  • IPBT
  • PMSD
  • PMSDT
  • PMSS
  • PMSST
.165" Pitch Power Mate®

5.00 mm Pitch PowerStrip™/305.00 mm Pitch PowerStrip™/30 Discrete Wire System

Power only and combination signal/power cables with mating sockets up to 30 A per pin for rugged applications.

Features
  • 30 A high-power system
  • Dual leaf / dual blade power blades
  • Tiger Eye™ signal contacts
  • Rugged latching system
  • Power only and combination signal/power systems
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC46L
  • CC46R
  • CC81L
  • CC81R
  • IMS5
  • IMSC5
  • MPCC
  • MPSS
  • MPT
  • MPTC
5.00 mm Pitch PowerStrip™/30

.250" Pitch PowerStrip™/40.250" Pitch PowerStrip™/40 Discrete Wire System

High-power cable and mating sockets up to 40 A per pin for rugged applications.

Features
  • 40 A high-power systems
  • Dual leaf / dual blade power blades
  • Tiger Eye™ signal contacts
  • Rugged latching system
  • Available as components or complete assemblies
  • Assembly tooling available
Series
V
  • CC10R
  • IPS6
  • PESS
  • PET
.250" Pitch PowerStrip™/40

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site