2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

FEATURES

  • Components only, customer assembly
  • No special tooling required
  • Available in 2, 3, 4 or 5 positions
  • Accepts 24 AWG discrete wire cable
  • Standard single latch for locking

VIDEOS

Samtec Discrete Wire IDC System

Products

I2SS

2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket

Features
  • 2.00 mm (.0787") pitch
  • 24 AWG cable
  • Plastic latch
  • UL: File # E111594
2.00 mm Single Row Discrete Wire IDC System Cable Assembly Housing, Socket

T2I

2.00 mm Discrete Wire IDC Terminal Strip

Features
  • Pitch: 2.00 mm (.0787")
  • Orientation: Vertical
  • Termination: Through-hole
  • Special Feature: Latching
2.00 mm Discrete Wire IDC Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...