IDC & FFC

IDC wire cable assemblies with high reliability Tiger Eye™ contacts on 1.27 mm and 2.00 mm pitch, as well as dual beam contacts on 2.54 mm pitch. Choice of socket and plug terminations, low profile and slim body designs; ejector, shrouded and elevated headers for mating, and optional locking clips and caps for more rugged applications.


.100" (2.54 mm) Pitch IDC Systems.100" (2.54 mm) Pitch IDC Systems

Mates with .025" (0.635 mm) square post terminal strips.

Features
  • Any pin count from 2 to 36 per row
  • Low profile/slim body design
  • Single and double row
  • Socket and terminal assemblies
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations
Series
V
  • EJH
  • HCMD
  • HCMS
  • HCSD
  • HCSS
  • HTST
  • IDMD
  • IDMS
  • IDSD
  • IDSS
  • TST
  • ZST
Help Me Choose?
.100" (2.54 mm) Pitch IDC Systems

2.00 mm (.0787") Pitch IDC Systems2.00 mm (.0787") Pitch IDC Systems

Mates with 0.50 mm (.0197") square post terminal strips.

Features
  • High-performance Tiger Eye™ contacts
  • Choice of socket and plug terminations
  • Low 5.08 mm (.200") profile
  • Variety of options including strain relief
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations
Series
V
  • EHT
  • ETMM
  • STMM
  • TCMD
  • TCSD
  • ZSTMM
Help Me Choose?
2.00 mm (.0787") Pitch IDC Systems

.050" (1.27 mm) Pitch IDC Systems.050" (1.27 mm) Pitch IDC Systems

Mates with .016" (0.41 mm) square post terminal strips.

Features
  • High-performance Tiger Eye™ contacts
  • Choice of socket and plug terminations
  • Exceptionally low profile .200" (5.08 mm)
  • Variety of options including strain relief
  • Mating shrouded & ejector terminal strips
  • Wide variety of standard wiring configurations
Series
V
  • EHF
  • ESHF
  • FFMD
  • FFSD
  • FFTP
  • FMTP
  • SHF
Help Me Choose?
.050" (1.27 mm) Pitch IDC Systems

2.00 mm (.0787") Pitch Discrete Wire IDC System2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

Features
  • Components only, customer assembly
  • No special tooling required
  • Available in 2, 3, 4 or 5 positions
  • Accepts 24 AWG discrete wire cable
  • Standard single latch for locking
Series
V
  • I2SS
  • T2I
2.00 mm (.0787") Pitch Discrete Wire IDC System

Flat Flexible Cable (FFC) SystemsFlat Flexible Cable (FFC) Systems

FFC Jumpers and Connectors

Features
  • 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems
  • Standard and Zero Insertion Force (ZIF) connectors
Series
V
  • FC1
  • FJ
  • FJH
  • ZF1
  • ZF5S
Flat Flexible Cable (FFC) Systems

Samtec has the largest and most flexible product offering of two-piece board stacking connector systems in the industry. We have more ways to stack two or more boards together than any other connector company. But the sheer number of options can make it difficult to find the righ...
Samtec proudly announces its participation this the ST Developers Conference 2017. This FREE one-day interactive summit will bring together experts in markets that are poised for rapid growth in the coming years: Smart Things for the IoT, Smart Driving, and Smart Home, City & Ind...
Samtec high-speed, edge card interconnect systems are available in a variety of pitches, stack heights, and orientations. They are used just about everywhere, including computers and peripherals, telecom, datacom, industrial equipment, medical, test and measurement, instrumentati...
With our last web update, we brought you a new way to export your data from our Solutionator parametric search tool, several updates to key support pages on the website, and our latest installment of product literature, our High Speed Board-to-Board Guide. This month, we’re very ...
High-speed PCB design for applications supporting data rates of 28 Gbps and beyond provides many challenges.  PCB designers and layout engineers need to answer many questions: What PCB laminate offers the best performance? What connectors will be used?  What is the stack up?  How...
View Full Site