System Features
Flyover® QSFP
- 4 channels (x4 bidirectional, 8 differential pairs)
- Up to 400 Gbps aggregate (112 Gbps PAM 4)
- Compatible with MSA QSFP pluggables
- PCIe® 6.0 capable
Double Density Flyover® QSFP
- 8 channels (x8 bidirectional, 16 differential pairs)
- Up to 400 Gbps aggregate (56 Gbps PAM4)
- Belly-to-Belly mating for maximum density
- Backward compatible with QSFP modules
- PCIe® 6.0 capable
800G Double Density Flyover® QSFP
- 8 channels (x8 bidirectional, 16 differential pairs)
- Up to 800 Gbps aggregate (112 Gbps PAM4)
- Belly-to-Belly mating for maximum density
- Backward compatible with QSFP & QSFP-DD modules
- PCIe® 6.0 capable
- Localized press-fit control and power contacts eliminate the need for a secondary cable and connector
- Sideband signals are routed through press-fit contacts for increased airflow