High-Speed Assemblies

High-speed cable assemblies with micro coax and twinax cable, for differential and single-ended applications. Assemblies include future-proof, high-density array, integral ground plane, hermaphroditic, rugged Edge Rate® and high-speed PCI Express® systems.


Firefly™ Micro Flyover System™FireFly™ Micro Flyover System™

Future-proof system easily upgrades from copper to optical using the same connector system. Highest 14 Gbps bandwidth density available.

Features
  • Electrical: performance to 28 Gbps
  • Optical: 14 Gbps and 28 Gbps
  • x12 unidirectional or bidirectional
  • Easy upgrade electrical to optical
  • Micro rugged two-piece connector
  • Full optical and half optical solutions
  • Proven 850 nm VCSEL technology
Series
V
  • ECUE
  • ECUO
  • ETUO
  • FIK-FIREFLY-XX
  • PCUE
  • PCUO
  • UCC8
  • UEC5-1
Firefly™ Micro Flyover System™

Flyover QSFP28 Cable SystemsFlyover QSFP28 Cable Systems

These direct attach flyover QSFP28 cable assemblies fly critical high-speed signals over the PCB for improved and extended signal integrity.

Features
  • Backward compatible with all QSFP cable assemblies
  • 4 or 8 channel systems
  • Eye Speed® 100 ohm twinax cable
  • Press-fit tails for low speed signals/power to PCB
  • No re-timers required for reduced cost and power consumption
  • Improved thermal dissipation by allowing ICs to be placed in preferred locations
  • Multiple end 2 options available
  • Belly-to-belly mating for maximum density (FQSFP-DD Series)
Series
V
  • FQSFP
  • FQSFP-DD
  • QSFP8
  • QSFPC
  • QSFPK
Flyover QSFP28 Cable Systems

Direct Connect Cable SystemDirect Connect Cable System

High-speed, low cost cable assembly with press-fit termination directly to the PCB board.

Features
  • Press fit termination to the PCB board
  • Ultra low 3 mm profile
  • Supports and surpasses PCIe® Gen 3 speed at 2 meters
  • 100 ohm differential pair signal routing
  • 30 AWG twinax ribbon cable
Series
V
  • DCH
Direct Connect Cable System

NovaRay™NOVARAY™ 112 Gbps PAM4, Extreme Density Arrays

NovaRay™ combines extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.

Features
  • 112 Gbps PAM4 per channel
  • 4.0 Tbps aggregate data rate - 9 IEEE 400G channels
  • Innovative, fully shielded differential pair design enables extremely low crosstalk (to 40 GHz) and tight impedance control
  • 112 differential pairs per square inch
  • Two points of contact ensure a more reliable connection
  • 92 Ω solution addresses both 85 Ω and 100 Ω applications
Series
V
  • NVAC
  • NVAF
  • NVAM
  • NVAM-C
NovaRay™

Q Series®Q Series® High-Speed Cable Assemblies

These high-speed cable assemblies feature an integral ground/power plane, micro coax and micro twinax cable.

Features
  • Performance to 20.00 Gbps for 0.25 m
  • Surface mount, edge mount or panel mount terminations
  • 50 ohm single-ended and 100 ohm differential pair signal routing
  • Rugged screw mounts or retention pin options
Series
V
  • 6QCD
  • 6QDP
  • 6QDPS
  • EQCD
  • EQDP
  • HQCD
  • HQDP
  • QSE
  • QSE-DP
  • QSH
  • QSH-DP
  • QTE
  • QTE-DP
  • QTH
  • QTH-DP
Q Series®

SEARAY™SEARAY™ High-Speed Cable Assemblies

These high-speed, high-density array cable assemblies feature micro coax cable and rugged Edge Rate® contacts.

Features
  • Performance to 16.00 Gbps for 0.25 m
  • Edge Rate® contacts reduce broadside coupling
  • Positive latching system
  • Terminal end options
  • Designed for rugged micro pitch applications
  • 36 AWG coax high-speed cable
  • 50 ohm single-ended signal routing
Series
V
  • SEAC
  • SEAF
  • SEAF-RA
SEARAY™

SEARAY™ 0.80 mmSEARAY™ 0.80 mm Pitch Ultra High-Density Array Cable Assemblies

These ultra high-density, high-speed array cable assemblies feature micro coax cable and rugged Edge Rate® contacts.

Features
  • Performance to 35.00 Gbps
  • 50% board space savings versus .050" (1.27 mm) pitch SEARAY™
  • Edge Rate® contacts reduce broadside coupling
  • 50 ohm single-ended signal routing
  • Supports PCIe® Gen 3 and SAS3 protocols
  • Designed for rugged micro pitch applications
  • 34 AWG micro ribbon coax cable
  • Up to 300 I/Os
  • 8 and 10 row designs
Series
V
  • ESCA
  • SEAF8
  • SEAM8
SEARAY™ 0.80 mm

Edge Rate®Edge Rate® High-Speed Cable Assemblies

These high-speed cable assemblies feature rugged Edge Rate® contacts and Eye Speed® micro coax or twinax cable.

Features
  • Performance to 15.00 Gbps for 0.25 m
  • 50 ohm single-ended and 100 ohm differential pair signal routing
  • Designed for rugged micro pitch applications
  • Edge Rate® contacts reduce broadside coupling
  • Latching system available
  • Hot swappable
Series
V
  • ERCD
  • ERDP
  • ERF8
  • ERM8
Help Me Choose?
Edge Rate®

Edge Card Cable SystemsEdge Card Twinax High-Speed Cable Assemblies

These high-speed cable assemblies feature standard or equalized twinax cable for optimized performance.

Features
  • 100 ohm differential pair signal routing
  • Equalized option increases usable cable length and data rate
Series
V
  • ECDP
  • HSEC8-DV
Edge Card Cable Systems

PCI Express®PCI Express® High-Speed Cable Assemblies

High-speed jumper cables support one, four, eight and sixteen PCI Express® links.

Features
  • Performance to 9.80 Gbps for 0.25 m
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Standard positions of 36, 64, 98 and 164
  • 30 AWG standard ribbon cable and shielded twinax cable
Series
V
  • PCIE
  • PCIEC
  • PCIE-LP
Help Me Choose?
PCI Express®

Q Rate®Q Rate® High-Speed Cable Assemblies

These high-speed cable assemblies feature a ground plane, micro coax or twinax cable and rugged Edge Rate® contacts.

Features
  • Performance to 8.00 Gbps for 0.25 m
  • 50 ohm single-ended and 100 ohm differential pair signal routing
  • Edge Rate® contacts reduce broadside coupling
  • Slim body design
  • 32 AWG twinax and 34 AWG coax high-speed cable
Series
V
  • EQRD
  • EQRP
  • QRF8
  • QRF8-DP
  • QRM8
  • QRM8-DP
Q Rate®

Razor Beam™Razor Beam™ High-Speed Cable Assemblies

These micro rugged, high-speed cable assemblies feature Eye Speed® micro coax cable.

Features
  • 50 ohm single-ended signal routing
  • 38 AWG micro ribbon coax cable
  • Rugged screw down option
  • Vertical or right-angle end options
  • 0.50 mm (.0197") pitch
Series
V
  • HLCD
  • LSHM
Razor Beam™

Z-Ray®Z-Ray® Ultra Low Profile Cable Assemblies

These ultra low profile cable assemblies feature Eye Speed® twinax cable and mating board level interposer to achieve 28+ Gbps high-speed performance.

Features
  • 34 AWG twinax ribbon cable
  • 0.80 mm pitch
  • 8 or 16 pairs
  • 100 ohm signal routing
  • Choice of wiring options
  • Edge card option for end 2
  • Rugged metal cage for mating board level interposer
Series
V
  • ZCC
  • ZCI
  • ZRDP
Z-Ray®

Low Cost CoaxLow Cost Coax

Low cost, high-performance micro coax cable assemblies.

Features
  • 50 ohm single-ended signal routing
  • 38 AWG micro coax cable
  • Compact design for space saving applications
Series
V
  • FCF8
  • FCS8
Low Cost Coax

Shielded Twisted Pair CableShielded Twisted Pair Cable System

High-speed shielded twisted pair cable assembly for 100 ohm applications.

Features
  • 100 ohm signal routing
  • 28 AWG shielded twisted pair cable
  • Terminal and socket end options available
  • Choice of cable length
Series
V
  • C28S
  • CJT-BH
  • CJT-TH
Shielded Twisted Pair Cable

Samtec receives daily requests from designers looking for customized solutions for application-specific interconnect needs. Samtec has turned the quick-turn prototype model from our Sudden Service® Advantage into a standard design methodology. Numerous customers were interested i...
We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
View Full Site